The store will not work correctly when cookies are disabled.
Location Australia
  • Contact
Image Logo  | Hager Australia
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions for your project
    • Inspiration and knowledge
    • Support
    • About us
    Account
    • Home
    • Catalog
    • DIN rail-­mounted devices
    • Meters and meas­uring devices
    • Energy Meters / Kilo­wat­t-Hour Meters
    • PGRJ2000
    EAN
    5015654793838
    Packaging
    1 Piece
    • Energy Meters / Kilo­wat­t-Hour Meters

    RJ45 Patch Cable 2m RJ45-RJ45 Purple Moulded Anti-kink Sleeve PGRJ2000

    Add to a list
    Add to a list

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    RJ45 Patch Cable 2m RJ45-RJ45 Purple Moulded Anti-kink Sleeve

    PGRJ2000

    • Technical properties
    • Environmental value
    • Documentations
    • More products
    Download the data sheet

    Technical properties

    Connec­tion
    • Connect­or/plug type 1
      RJ45
    • Connect­or/plug type 2
      RJ45
    Dimen­sions
    • Length
      2000 mm
    Safety
    • Anti­-kink sleeve
      Moulded on
    Mater­ials
    • Colour
      Purple

    Environmental value

    We are committed to improve our environmental performance by reducing our carbon footprint. Learn More

    RoHS conform Yes
    REACh-SVHC free Yes
    Halogen free Yes

    Certifications and documents

    REACH declaration PGRJ2000
    PDF
    RoHS report PGRJ2000
    PDF

    Downloads

    • Product image

      Image PGRJ2000  | Hager Australia

      Product Image PGRJ2000

    • Product datasheet

      Image Hager Product data sheet PGRJ2000  | Hager Australia

      Hager Product data sheet PGRJ2000

      RJ45 connector cable

      PDF
    • Declaration of conformity

      Image Declaration  | Hager Australia

      Declaration

      Declaration of conformity International 2022-08-23

      PDF
      132,32 kB
      Image Declaration  | Hager Australia

      Declaration

      Declaration of conformity International 2022-08-23

      PDF
      142,96 kB
      Image Declaration of conformity International 2023-12-20  | Hager Australia

      Declaration of conformity International 2023-12-20

      PDF
      296,11 kB
      Image Declaration of conformity International 2023-12-20  | Hager Australia

      Declaration of conformity International 2023-12-20

      PDF
      302,50 kB
      Image Declaration of conformity en-GB 2025-07-07  | Hager Australia

      Declaration of conformity en-GB 2025-07-07

      PDF
      257,00 kB
      Image Declaration of conformity en-GB 2025-07-07  | Hager Australia

      Declaration of conformity en-GB 2025-07-07

      PDF
      246,50 kB
      Image Declaration of conformity en-GB 2025-07-07  | Hager Australia

      Declaration of conformity en-GB 2025-07-07

      PDF
      255,65 kB
      Image Declaration of conformity en-GB 2025-07-07  | Hager Australia

      Declaration of conformity en-GB 2025-07-07

      PDF
      244,86 kB
      Image Declaration of conformity en-GB 2026-07-22  | Hager Australia

      Declaration of conformity en-GB 2026-07-22

      PDF
      473,26 kB
      Image Declaration of conformity en-GB 2026-07-22  | Hager Australia

      Declaration of conformity en-GB 2026-07-22

      PDF
      320,08 kB
    More documentation

    Discover more of this product range

      5
    • 1
      JKM02 - Multifunction meter 2x3-Phase Modbus RS485 DIN rail 4M 4P Class B
      JKM02
      Multifunction measurement device DIN rail 2x3-Phase RS485
    • 2
      ECR180D - 1-Phase kWh meter 80A Direct MODBUS RS-485 MID 2 Modules
      ECR180D
      1 Phase kWhmeter direct 80A 2M MODBUS MID
    • 3
      ECP300C - 3-Phase MID kWh Meter via CT 1A/5A 4M S0 for Energy & EVCS
      ECP300C
      3 Phase kWhmeter via CT 1A or 5A 4M S0 MID
    • 4
      ECR140D - kWh meter 1P+N Direct 40A MID Modbus RS-485 1 Module
      ECR140D
      1 Phase kWhmeter direct 40A 1M MODBUS MID
    • 5
      PGRJ500 - RJ45 Patch Cord 0.5 m Purple Moulded Anti-Kink Boots
      PGRJ500
      RJ45 connector cable

    Products

    • Enclosures
    • DIN rail-mounted devices
    • Main Switchgear
    • Switches and Sockets
    • Motion and Presence Detectors
    • Trunking Systems

    Project Solutions

    • Product and Installations Solutions
    • Case Studies
    • Electrical Contractor Solutions
    • Architects and Specifiers Solutions
      Panelboard Builder Solutions
    • Builder and Developer Solutions

    Contact and Support

    • Safety Recalls
    • FAQs
    • How to Videos
    • Find a Wholesaler
    • Contact Us
    • Career

    Who we are

    Our international family business has been the partner of professionals in electrical engineering for over 65 years.

    Solutions for reliable energy distribution, cable management, attractive switchgear, and building automation: we are driven to deliver. Always in close cooperation with partners and customers. Our products and systems distinguish themselves in quality, simplicity in installation and use, and an attractive design.

    More about us & Working with us

     

    Follow us!

    • Terms and conditions
    • Privacy
    • Cookies
    • Hagergroup
    • Report a vulnerability

    © Ha­ger Group