MCB 3P 6kA D-20A 3M MDN320P
EAN
3250614353246
Packaging
4 PCEs
Login to create a product list
You need to be logged into your myHager account to create product lists
Technical properties
Architecture
-
Neutral positionwithout neutral
-
Number of protected poles3
-
Number of poles3 P
-
Type of pole3 P
-
CurveD
Functions
-
Concurrently switching N-neutralNo
Configuration
-
Number of modules3
Connectivity
-
Top connection alignement for modular devicesAligned terminal
-
Bottom connection alignement for modular devicesAligned terminal
Main electrical features
-
Rated operational voltage Ue415 V
-
Type of supply voltageAC
Voltage
-
Rated insulation voltage500 V
-
Rated impulse withstand voltage6000 V
-
Minimum threshold voltage (Ue min)12 V
Electric current
-
Rated current20 A
-
min/maxi threshold value of the AC thermal operation1.13 / 1.45 In
-
Rated short circuit breaking capacity Icn under 400V AC according IEC60898-16 kA
-
Rated short circuit breaking capacity Icn under 415V AC according IEC 60898-16 kA
Electric current / temperature
-
Rating current -25°C24.78 A
-
Rating current -20°C24.38 A
-
Rating current -15°C23.98 A
-
Rating current -10°C23.57 A
-
Rating current -5°C23.16 A
-
Rating current 0°C22.73 A
-
Rating current 5°C22.3 A
-
Rating current 10°C21.86 A
-
Rating current 25°C20.48 A
-
Rating current 30°C20 A
-
Rating current 35°C19.48 A
-
Rating current 40°C18.94 A
-
Rating current 45°C18.39 A
-
Rating current 50°C17.81 A
-
Rating current 55°C17.22 A
-
Rating current 60°C16.61 A
-
Rating current 65°C15.98 A
-
Rating current 70°C15.32 A
Dimensions
-
Depth of installed product70 mm
-
Height of installed product84.6 mm
-
Width of installed product52.5 mm
Frequency
-
Frequency50 to 60 Hz
Installation, mounting
-
Type of top connection for modular deviceswith screw
-
Tightening torque2,8Nm
-
Type of top rail clip for modular devicesPlastic
-
Type of bottom rail clip for modular devicesplastic
-
Type of Bottom Connection for modular devicesBIconnect
-
Top removability for modular devicesYes
-
Bottom removability for modular devicesYes
-
Suitable for flush-mountingYes
Connection
-
Connection cross-section at output with screw, for flexible conductor1 / 25 mm²
-
Connection cross-section at output with screw, for massive conductor1 / 35 mm²
-
Connection cross-section for rigid conductor, upstream terminals with screws1 / 35 mm²
-
Connection cross-section of the access with screws, with flexible conductor1 / 25 mm²
-
Downstream cage clamp delivery statusopened
-
Upstream cage clamp delivery statusopened
Equipment
-
Can be accessorizedYes
Standards
-
Standard textEN 60898-1 ; AS/NZS 60898-1
Safety
-
Halogen freeNo
Use conditions
-
Operating temperature-25…70 °C
-
Degree of pollution according to IEC 60664 / IEC 60947-22
-
Altitude2000 m
-
Storage/transport temperature-25…80 °C
temperatur
-
Temperature of calibration30 °C
Downloads
-
Product image
-
User brochure
Onekonekt_Brochure
PDF2 MBSafe and Simple for All Applications
PDF6 MB -
Declaration of conformity
Declaration
PDF535 KBEU Declaration of Conformity
PDF537 KBULCA Declaration of Conformity
PDF541 KB -
PEP document
Product environmental profile for MDN320P
PDF377 KB
More documentation