Insulated prong busbar 1P 80A 16mm² 9C for RCBO KB181G1

EAN
3250613730314
Packaging
20 PCEs

Technical properties

Architecture
  • Number of poles
    1 P
Configuration
  • Number of modules
    13
Voltage
  • Rated impulse withstand voltage
    4 kV
Electric current
  • Rated current
    80 A
Dimensions
  • Length
    228 mm
  • Pitch
    17.8 mm
Power
  • Total power loss under IN
    1.2 W
Power supply
  • Number of phases for the power supply
    1 phase
Materials
  • Colour
    brown
Installation, mounting
  • Suitable to a device with an auxiliary
    No
Connection
  • Connection cross-sect. rigid cable
    16mm²
  • Suitable for product with neutral busbar
    No
  • Connector type
    busbar prong
Equipment
  • Number of connections
    9 C
  • Number of appliances to build in
    13
Standards
  • European directive RoHs
    voluntary compliance
  • European directive WEEE
    not concerned
Safety
  • REACH conform
    Yes
  • RoHS conform
    Yes
Use conditions
  • Insulated
    Yes