Hager The Hager Elite DB 48‑Pole 160A MCCB DIN stainless‑steel distribution board delivers robust power distribution for demanding sites. IP66, IK05 and Class I insulation with a 3‑point key‑lock ensure weatherproof, impact‑resistant, secure operation. Surface‑mounted fixed‑load chassis with 42 modules suits DIN devices up to 160A. Size 1400×600×250 mm, 59 kg. Ideal for industrial and outdoor installations.
EAN
9329659006869
Packaging
1 Piece
DB Elite 48-pole 160A IP66 stainless steel surface mount 1400x600x250 JPE4800M16DS
Complete your system
Optional accessories
-
Accessories/spare parts for low-voltage switch technology 16 products available -
Emergency lighting kit 2 products available -
Document holder 1 products available -
Insert for lock system 1 products available
Complete your system
Technical properties
Connection
-
Number of accessible phases48
Installation, mounting
-
Mounting onSurface mounting
Electric current
-
Rated current160 A
Equipment
-
With lockYes
-
Has mounting plateNo
-
Equipped with switchMCCB
-
Number of switches1
-
Type of busbar chassisFixed load chassis
Capacity
-
Number of modules42
Weight
-
Weight59 kg
Dimensions
-
Height1200 mm
-
Width600 mm
-
Depth250 mm
Cover, door
-
Door/cover is transparentNo
Materials
-
MaterialStainless steel
-
ColourStainless steel
Safety
-
Protection classIsolation class I
-
Impact resistance IKIK05
-
Ingress Protection (IP) classIP66
-
Locking type3-point lever, Key lock
Architecture
-
Number of poles48
Environmental value
We are committed to improve our environmental performance by reducing our carbon footprint. Learn More
Certifications and documents
Downloads
-
Product image
-
Product datasheet
Hager Product data sheet JPE4800M16DS
DB, elite, 48Pole, 160A MCCB-DIN-SS,1400x600x250mm
PDF -
Manual
Manual en-GB 2024-03-05
PDF16,47 MB -
Brochure
Hager - performa Solutions Brochure
PDF11,48 MB
More documentation