Hager Elite stainless-steel distribution board (ISO-DIN) for 160 A networks with 42-module split chassis and 54 poles. IP66 and IK05 for weather and impact protection; Isolation Class I. Surface-mounted enclosure 1400×600×250 mm with 3-point lever key lock for secure access. Ideal for industrial and commercial installations requiring robust, corrosion‑resistant circuit distribution.
EAN
9329659006791
Packaging
1 Piece
Distribution board 160A IP66 Stainless Steel Split Chassis 42M 1400x600x250 JPE4212S16DS
Complete your system
Optional accessories
-
Accessories/spare parts for low-voltage switch technology 16 products available -
Emergency lighting kit 2 products available -
Document holder 1 products available -
Insert for lock system 1 products available
Complete your system
Technical properties
Connection
-
Number of accessible phases54
Installation, mounting
-
Mounting onSurface mounting
Electric current
-
Rated current160 A
Equipment
-
With lockYes
-
Has mounting plateNo
-
Equipped with switchIsolator
-
Number of switches1
-
Type of busbar chassisSplit chassis
Capacity
-
Number of modules42
Weight
-
Weight59 kg
Dimensions
-
Height1400 mm
-
Width600 mm
-
Depth250 mm
Cover, door
-
Door/cover is transparentNo
Materials
-
MaterialStainless steel
-
ColourStainless steel
Safety
-
Protection classIsolation class I
-
Impact resistance IKIK05
-
Ingress Protection (IP) classIP66
-
Locking type3-point lever, Key lock
Architecture
-
Number of poles54
Environmental value
We are committed to improve our environmental performance by reducing our carbon footprint. Learn More
Certifications and documents
Downloads
-
Product image
-
Product datasheet
Hager Product data sheet JPE4212S16DS
DB, elite, 42/12Pole, 160A ISO-DIN-SS, 1400x600x250mm
PDF -
Manual
Manual en-GB 2024-03-05
PDF16,47 MB -
Brochure
Hager - performa Solutions Brochure
PDF11,48 MB
More documentation