The store will not work correctly in the case when cookies are disabled.
Australia
  • Contact
Image Logo  | Hager Australia
Menu
  • Products
  • Solutions for your project
  • Inspiration and knowledge
  • Support
  • About us
Account
  • Home
  • Catalog
  • Enclos­ures
  • Panel­board up to 400A - Performa range & ATS/MTS
  • performa elite and elite 400 - IP66
  • JPE2400NSSDS
  • performa elite and elite 400 - IP66

DB, elite, 24Pole, No Incomer-DIN-SS,1000x600x250mm JPE2400NSSDS

EAN
9329659006487
Packaging
1 Piece

You have to log in with your myHager profile to see prices and to order.

Add to a list
Add to a list

Login to create a product list

You need to be logged into your myHager account to create product lists

Create an account Sign in

DB, elite, 24Pole, No Incomer-DIN-SS,1000x600x250mm

JPE2400NSSDS

  • Accessories
  • Technical properties
  • Environmental value
  • Documentations
  • More products
Download the data sheet

Complete your system

Optional accessories

  • Accessor­ies/s­pare parts for low-­voltage switch tech­no­logy 16 products available
  • Emer­gency lighting kit 2 products available
  • Docu­ment holder 1 products available
  • Common Accessories 1 products available
  • Insert for lock system 1 products available

Complete your system

  • Accessor­ies/s­pare parts for low-­voltage switch tech­no­logy
  • Emer­gency lighting kit
  • Docu­ment holder
  • Common Accessories
  • Insert for lock system
  • JVC0PFL

    EUR 0.00  / *
  • FL72Z

    Cylinder insert for key lock, Orion.Plus

    EUR 0.00  / *
  • FL78Z1AU

    Elite, Swing handel lock with padlock option + Insert key

    EUR 0.00  / *
  • JP012

    Pole filler, Consumer Unit, Single pole for Din rail ways

    EUR 0.00  / *
  • JPA0D250

    EUR 0.00  / *
  • JPA0D25K

    Main direct incomer link kit

    EUR 0.00  / *
  • JPA0EXTMP

    Mounting Plate, APEX/ELITE, for extension box

    EUR 0.00  / *
  • JPA0M160

    EUR 0.00  / *
  • JPA0M16K

    main incomer 160A MCCB (X250) link kit

    EUR 0.00  / *
  • JPA0M200

    EUR 0.00  / *
  • JPA0M20K

    main incomer 200A MCCB (X250) link kit

    EUR 0.00  / *
  • JPA0S160

    EUR 0.00  / *
  • JPA0S16K

    Performa 2 primary incoming link Kit

    EUR 0.00  / *
  • JPA0S250

    EUR 0.00  / *
  • JPA0S25K

    main incomer 250A switch link kit

    EUR 0.00  / *
  • JPA0S40K

    400A main switch kit (HA357 )

    EUR 0.00  / *
  • EMERG3WA

    Emerg Test Kit 4 NC Circuit (wired)

    EUR 0.00  / *
  • EMERG4WA

    Emerg Test Kit 2 NC Circuit (wired)

    EUR 0.00  / *
  • JK2X007AU

    EUR 0.00  / *
  • JPASMSEAL1

    EUR 0.00  / *
  • FL73Z

    Cylinder insert for FL78Z 92268

    EUR 0.00  / *

Technical properties

Connec­tion
  • Number of access­ible phases
    24
Install­a­tion, mounting
  • Mounting on
    Surface mounting
Elec­tric current
  • Rated current
    250 A
  • Breaking and opening capa­city Idm
    0
Equip­ment
  • With lock
    Yes
  • Has mounting plate
    No
  • Equipped with switch
    No switch
  • Number of switches
    0
  • Type of busbar chassis
    Fixed load chassis
Capa­city
  • Number of modules
    42
Weight
  • Weight
    41 kg
Dimen­sions
  • Height
    1000 mm
  • Width
    600 mm
  • Depth
    250 mm
Cover, door
  • Door/­cover is trans­parent
    No
Mater­ials
  • Material
    Stain­less steel
  • Colour
    Stain­less steel
Safety
  • Protec­tion class
    Isol­a­tion class I
  • Impact resist­ance IK
    IK05
  • Ingress Protec­tion (IP) class
    IP66
  • Locking type
    3-point lever, Key lock
Archi­tec­ture
  • Number of poles
    24

Environmental value

We are committed to improve our environmental performance by reducing our carbon footprint. Learn More

Certifications and documents

125A 4 Way TPN Board c/w SD & SPD
PDF
17,17 MB
Hager REACH declaration JPE2400NSSDS
PDF

Downloads

  • Product image

    Image JPE2400NSSDS  | Hager Australia

    Product Image JPE2400NSSDS

  • Product datasheet

    Image Hager Product data sheet JPE2400NSSDS  | Hager Australia

    Hager Product data sheet JPE2400NSSDS

    DB, elite, 24Pole, No Incomer-DIN-SS,1000x600x250mm

    PDF
  • Manual

    Image Manual en-GB 2024-03-05  | Hager Australia

    Manual en-GB 2024-03-05

    PDF
    16,47 MB
  • Brochure

    Image Brochure en-AU 2023-12-15  | Hager Australia

    Brochure en-AU 2023-12-15

    PDF
    11,47 MB
More documentation

Discover more of this product range

    5
  • 1
    JVC0PFL - Safety Pole Filler 10 pack
    JVC0PFL
    Safety Pole Filler 10 pack
  • 2
    EMERG3WA - Emerg Test Kit  4 NC Circuit (wired)
    EMERG3WA
    Emerg Test Kit 4 NC Circuit (wired)
  • 3
    EMERG4WA - Emerg Test Kit  2 NC Circuit (wired)
    EMERG4WA
    Emerg Test Kit 2 NC Circuit (wired)
  • 4
    JPE0612S40TS - DB, elite, 320A, 6+12Pole, 400A ISO-S.1000x600x250mm
    JPE0612S40TS
    DB, elite, 320A, 6+12Pole, 400A ISO-S.1000x600x250mm
  • 5
    JPE0612S40TW - DB, elite, 320A, 6+12Pole, 400A ISO-WH.1000x600x250mm
    JPE0612S40TW
    DB, elite, 320A, 6+12Pole, 400A ISO-WH.1000x600x250mm

Products

  • Enclosures
  • DIN rail-mounted devices
  • Main Switchgear
  • Switches and Sockets
  • Motion and Presence Detectors
  • Trunking Systems

Project Solutions

  • Product and Installations Solutions
  • Case Studies
  • Electrical Contractor Solutions
  • Architects and Specifiers Solutions
    Panelboard Builder Solutions
  • Builder and Developer Solutions

Contact and Support

  • Safety Recalls
  • FAQs
  • How to Videos
  • Find a Wholesaler
  • Contact Us
  • Career

Who we are

Our international family business has been the partner of professionals in electrical engineering for over 65 years.

Solutions for reliable energy distribution, cable management, attractive switchgear, and building automation: we are driven to deliver. Always in close cooperation with partners and customers. Our products and systems distinguish themselves in quality, simplicity in installation and use, and an attractive design.

More about us & Working with us

 

Follow us!

  • Terms and conditions
  • Privacy
  • Cookies
  • Hagergroup
  • Report a vulnerability

© Ha­ger Group