The Hager Elite DB 12+48 Pole surface-mounted distribution board delivers secure, weatherproof power distribution for commercial/industrial sites. Rated 375 A (up to 400 A), it offers a hybrid chassis with 60 poles and 42-module capacity. Steel RAL7035 IP66, IK05 enclosure with 3-point key lock. Size 1400×600×250 mm. No switches included. Ideal for harsh environments and main distribution applications. For installation in residential and commercial switchboards,suitable for DIN rail mounting.
EAN
9329659006395
Packaging
1 Piece
Hager DB Elite IP66 60-pole 375A Surface 1400x600x250 IK05 Key lock JPE1248S40TW
Complete your system
Optional accessories
-
Accessories/spare parts for low-voltage switch technology 16 products available -
Emergency lighting kit 2 products available -
Power phase busbar 1 products available -
Document holder 1 products available -
Insert for lock system 1 products available
Complete your system
Technical properties
Connection
-
Number of accessible phases60
Installation, mounting
-
Mounting onSurface mounting
Electric current
-
Rated current375 A
Equipment
-
With lockYes
-
Has mounting plateNo
-
Equipped with switchIsolator
-
Number of switches1
-
Type of busbar chassisHybrid chassis
Capacity
-
Number of modules42
Weight
-
Weight66 kg
Dimensions
-
Height1400 mm
-
Width600 mm
-
Depth250 mm
Cover, door
-
Door/cover is transparentNo
Materials
-
MaterialSteel
-
RAL code7035
-
ColourLight grey
Safety
-
Protection classIsolation class I
-
Impact resistance IKIK05
-
Ingress Protection (IP) classIP66
-
Locking type3-point lever, Key lock
Architecture
-
Number of poles60
Environmental value
We are committed to improve our environmental performance by reducing our carbon footprint. Learn More
Certifications and documents
Downloads
-
Product image
-
Product datasheet
Hager Product data sheet JPE1248S40TW
DB, elite, 12+48Pole, 400A ISO-WH.1400x600x250mm
PDF -
Manual
Manual en-GB 2024-03-05
PDF15,40 MB -
Brochure
Hager - performa Solutions Brochure
PDF11,48 MB
More documentation