The store will not work correctly when cookies are disabled.
Location Australia
  • Contact
Image Logo  | Hager Australia
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions for your project
    • Inspiration and knowledge
    • Support
    • About us
    Account
    • Home
    • Catalog
    • Enclos­ures
    • Panel­board up to 400A - Performa range & ATS/MTS
    • performa apex and apex PLUS - IP43
    • JPD6000NSSDW
    EAN
    9329659003189
    Packaging
    1 Piece
    • performa apex and apex PLUS - IP43

    Apex+ Distribution Board 60-pole 250A Direct Twin IP43 Surface 1400x600x200 JPD6000NSSDW

    Add to a list
    Add to a list

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    Apex+ Distribution Board 60-pole 250A Direct Twin IP43 Surface 1400x600x200

    JPD6000NSSDW

    • Accessories
    • Technical properties
    • Environmental value
    • Documentations
    • More products
    Download the data sheet

    Complete your system

    Optional accessories

    • Power phase busbar 1 products available
    • Accessor­ies/s­pare parts for low-­voltage switch tech­no­logy 13 products available
    • TPN/SPN boards 1 products available
    • Common Accessories 1 products available

    Complete your system

    • Power phase busbar
    • Accessor­ies/s­pare parts for low-­voltage switch tech­no­logy
    • TPN/SPN boards
    • Common Accessories
    • JPD6000C

      EUR 0.00  / *
    • JVC0PFL

      EUR 0.00  / *
    • JP012

      Pole filler, Consumer Unit, Single pole for Din rail ways

      EUR 0.00  / *
    • JPA0D250

      EUR 0.00  / *
    • JPA0D25K

      Main direct incomer link kit

      EUR 0.00  / *
    • JPA0EXTMP

      Mounting Plate, APEX/ELITE, for extension box

      EUR 0.00  / *
    • JPA0M160

      EUR 0.00  / *
    • JPA0M16K

      main incomer 160A MCCB (X250) link kit

      EUR 0.00  / *
    • JPA0M200

      EUR 0.00  / *
    • JPA0M20K

      main incomer 200A MCCB (X250) link kit

      EUR 0.00  / *
    • JPA0S160

      EUR 0.00  / *
    • JPA0S16K

      Performa 2 primary incoming link Kit

      EUR 0.00  / *
    • JPA0S250

      EUR 0.00  / *
    • JPA0S25K

      main incomer 250A switch link kit

      EUR 0.00  / *
    • JPA0EXT0W

      Extension Box, apex, blank, 400x600x200mm, grey

      EUR 0.00  / *
    • JPASMSEAL2

      EUR 0.00  / *

    Technical properties

    Connec­tion
    • Number of access­ible phases
      60
    Install­a­tion, mounting
    • Mounting on
      Surface mounting
    Elec­tric current
    • Rated current
      250 A
    • Breaking and opening capa­city Idm
      0
    Equip­ment
    • With lock
      Yes
    • Has mounting plate
      No
    • Equipped with switch
      No switch
    • Number of switches
      0
    • Type of busbar chassis
      Fixed load chassis
    Capa­city
    • Number of modules
      42
    Weight
    • Weight
      55 kg
    Dimen­sions
    • Height
      1400 mm
    • Width
      600 mm
    • Depth
      200 mm
    Cover, door
    • Door/­cover is trans­parent
      No
    Mater­ials
    • Material
      Steel
    • RAL code
      7035
    • Colour
      Light grey
    Safety
    • Protec­tion class
      Isol­a­tion class I
    • Impact resist­ance IK
      IK05
    • Ingress Protec­tion (IP) class
      IP43
    • Locking type
      3-point lever, Key lock
    Archi­tec­ture
    • Number of poles
      60

    Environmental value

    We are committed to improve our environmental performance by reducing our carbon footprint. Learn More

    Certifications and documents

    PEP - 125A 4 Way TPN Board c/w SD & SPD (English)
    PDF
    17,17 MB
    REACH declaration JPD6000NSSDW
    PDF

    Downloads

    • Product image

      Image JPD6000NSSDW  | Hager Australia

      Product Image JPD6000NSSDW

    • Product datasheet

      Image Hager Product data sheet JPD6000NSSDW  | Hager Australia

      Hager Product data sheet JPD6000NSSDW

      DB, apex+, 60Pole,250A Direct Twin,8 Mod+26 Mod,grey,1400x600x200mm

      PDF
    • Manual

      Image Manual en-GB 2024-03-12  | Hager Australia

      Manual en-GB 2024-03-12

      PDF
      16,41 MB
    • Brochure

      Image Hager - performa Solutions Brochure  | Hager Australia

      Hager - performa Solutions Brochure

      PDF
      11,48 MB
    More documentation

    Discover more of this product range

      5
    • 1
      JPD3600C - Modular chassis 36‑pole 420x230x95 mm
      JPD3600C
      36 pole chassis
    • 2
      JPD9600C - 96‑pole Chassis 960x230x95 mm
      JPD9600C
      96 pole chassis
    • 3
      JPD4800C - 48-pole chassis 535x230x95 mm compact
      JPD4800C
      48 pole chassis
    • 4
      JPD7200C - 72-pole distribution chassis 750x230x95 mm
      JPD7200C
      72 pole chassis
    • 5
      JPD2400C - Chassis 24-pole 310x230x95 mm
      JPD2400C
      24 pole chassis

    Products

    • Enclosures
    • DIN rail-mounted devices
    • Main Switchgear
    • Switches and Sockets
    • Motion and Presence Detectors
    • Trunking Systems

    Project Solutions

    • Product and Installations Solutions
    • Case Studies
    • Electrical Contractor Solutions
    • Architects and Specifiers Solutions
      Panelboard Builder Solutions
    • Builder and Developer Solutions

    Contact and Support

    • Safety Recalls
    • FAQs
    • How to Videos
    • Find a Wholesaler
    • Contact Us
    • Career

    Who we are

    Our international family business has been the partner of professionals in electrical engineering for over 65 years.

    Solutions for reliable energy distribution, cable management, attractive switchgear, and building automation: we are driven to deliver. Always in close cooperation with partners and customers. Our products and systems distinguish themselves in quality, simplicity in installation and use, and an attractive design.

    More about us & Working with us

     

    Follow us!

    • Terms and conditions
    • Privacy
    • Cookies
    • Hagergroup
    • Report a vulnerability

    © Ha­ger Group