The store will not work correctly when cookies are disabled.
Location Australia
  • Contact
Image Logo  | Hager Australia
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions for your project
    • Inspiration and knowledge
    • Support
    • About us
    Account
    • Home
    • Catalog
    • Switches and Sockets
    • Weather­proof
    • IP66 Isol­ators
    • JG432IN
    EAN
    3250617509763
    Packaging
    1 Piece
    • IP66 Isol­ators

    Isolator switch 3P+N 32A IP66 380-440V AC23A JG432IN

    Add to a list
    Add to a list

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    Isolator switch 3P+N 32A IP66 380-440V AC23A

    JG432IN

    • Technical properties
    • Environmental value
    • Documentations
    • More products
    Download the data sheet

    Technical properties

    Archi­tec­ture
    • Number of poles
      4
    • Type of pole
      3P+N
    Elec­tric current
    • Rated current IN
      32 A
    • Accept­able current rating AC21
      32 A
    • Accept­able current rating AC21 category A
      32 A
    • Rated short-­time with­stand current Icw IEC 60947
      0,38 kA
    • Accept­able current rating AC22 category A
      32 A
    • Accept­able current rating AC23 category A
      32 A
    Voltage
    • Rated oper­a­tional voltage Ue
      380 - 440 V
    • Rated insu­la­tion voltage Ui
      440 V
    Install­a­tion, mounting
    • Nominal tight­ening torque
      2,50 - 2,50 Nm
    Dimen­sions
    • Height
      170 mm
    • Width
      84 mm
    • Depth
      87 mm
    Power
    • Rated oper­a­tional power under 400 V AC AC23
      15900 W
    Safety
    • Ingress Protec­tion (IP) class
      IP66
    Use condi­tions
    • Oper­ating temper­ature
      -5 - 40 °C
    Connec­tion
    • Cross-sec­tion rigid conductor
      6 - 10 mm²
    Frequency
    • Frequency
      50 - 60 Hz
    Connectivity
    • Type of connec­tion
      Screw terminal

    Environmental value

    We are committed to improve our environmental performance by reducing our carbon footprint. Learn More

    RoHS conform Yes
    REACh-SVHC free Yes
    Halogen free Yes

    Certifications and documents

    PEP - IP66 40A 2P UTILITY ISOLATOR (English )
    PDF
    426,67 kB
    REACH declaration JG432IN
    PDF
    RoHS report JG432IN
    PDF

    Downloads

    • Product image

      Image JG432IN  | Hager Australia

      Product Image JG432IN

    • Product datasheet

      Image Hager Product data sheet JG432IN  | Hager Australia

      Hager Product data sheet JG432IN

      IP66 32A 3P SW NEUTRAL ISOLATOR

      PDF
    • Installation manual

      Image User instructions for JGxxxIN  | Hager Australia

      User instructions for JGxxxIN

      Installation manual International 2010-02-11

      PDF
      955,55 kB
    • Product data sheet

      Image JG Weatherproof Isolators Data Sheet  | Hager Australia

      JG Weatherproof Isolators Data Sheet

      Product data sheet en-GB 2016-03-15

      PDF
      120,29 kB
    • Declaration of conformity

      Image Declaration of conformity en-US 2026-07-14  | Hager Australia

      Declaration of conformity en-US 2026-07-14

      PDF
      259,78 kB
    More documentation

    Discover more of this product range

      5
    • 1
      JG420IN - Isolator switch 3P+N 20A 440V IP66 AC23A
      JG420IN
      IP66 20A 3P SW NEUTRAL ISOLATOR
    • 2
      JG440IN - Isolator Switch IP66 40A 3P+N 380-440V AC23A
      JG440IN
      IP66 40A 3P SW NEUTRAL ISOLATOR
    • 3
      JG463IN - Isolator Switch 3P+N 63A IP66 Weatherproof 380-440V AC23A
      JG463IN
      IP66 63A 3P SW NEUTRAL ISOLATOR
    • 4
      JG332IN - Isolator switch 3P 32A IP66 380-440V AC23 16kW
      JG332IN
      IP66 32A 3P ISOLATOR
    • 5
      JG232IN - Hager Isolator 1P+N 32A IP66 250V AC 50/60Hz 2P
      JG232IN
      IP66 32A 2P ISOLATOR

    Products

    • Enclosures
    • DIN rail-mounted devices
    • Main Switchgear
    • Switches and Sockets
    • Motion and Presence Detectors
    • Trunking Systems

    Project Solutions

    • Product and Installations Solutions
    • Case Studies
    • Electrical Contractor Solutions
    • Architects and Specifiers Solutions
      Panelboard Builder Solutions
    • Builder and Developer Solutions

    Contact and Support

    • Safety Recalls
    • FAQs
    • How to Videos
    • Find a Wholesaler
    • Contact Us
    • Career

    Who we are

    Our international family business has been the partner of professionals in electrical engineering for over 65 years.

    Solutions for reliable energy distribution, cable management, attractive switchgear, and building automation: we are driven to deliver. Always in close cooperation with partners and customers. Our products and systems distinguish themselves in quality, simplicity in installation and use, and an attractive design.

    More about us & Working with us

     

    Follow us!

    • Terms and conditions
    • Privacy
    • Cookies
    • Hagergroup
    • Report a vulnerability

    © Ha­ger Group