Terminal Conn. Rear - HW1 4P (RC) • HWY049H | Hager
The store will not work correctly in the case when cookies are disabled.
Australia
  • Contact
Image Logo  | Hager Australia
Menu
  • Products
  • Solutions for your project
  • Inspiration and knowledge
  • Support
  • About us
Account
  • Catalog
  • Main Switchgear
  • Moulded Case Circuit Breakers (MCCBs)
  • MCCBs - Accessories
  • HWY049H

Terminal Connection Rear - top/bottom - HW1 4 Pole (RC)

HWY049H

  • Main Switchgear

Terminal Connection Rear - top/bottom - HW1 4 Pole (RC) HWY049H

EAN
3250613235536
Packaging
1 Piece

You have to log in with your myHager profile to see prices and to order.

Add to a list
Add to a list

Login to create a product list

You need to be logged into your myHager account to create product lists

Create an account Sign in
  • Accessories
  • Technical properties
  • Environmental value
  • Documentations
  • More products
Download the data sheet

Complete your system

Optional accessories

  • Mech­anic accessories for low-­voltage compon­ents 1 products available

Complete your system

  • Mech­anic accessories for low-­voltage compon­ents
  • HYH555H

    Rear connection adaptor 4P PW1600

    EUR 0.00  / *
    Add to a list
    Add to a list

Technical properties

Elec­tric current
  • Rated current
    1600 A
Archi­tec­ture
  • Number of poles
    4
Cable
  • Cable material
    Copper

Environmental value

We are committed to improve our environmental performance by reducing our carbon footprint. Learn More

RoHS conform Yes
REACH conform Yes
Halogen free Yes

Certifications and documents

PEP document en-GB 2025-04-04
PDF
17,48 MB
REACH declaration HWY049H (english)
PDF
103,10 kB
RoHS declaration HWY049H (english)
PDF
103,59 kB

Downloads

  • Product image

    Image HWY049H  | Hager Australia

    Product Image HWY049H

  • Installation manual

    Image Installation manual  | Hager Australia

    Installation manual

    hw+ Air circuit breakers HW1

    PDF
    56,14 MB
    Image Installation manual International 2021-06-04  | Hager Australia

    Installation manual International 2021-06-04

    PDF
    3,59 MB
    Image Safety instructions  | Hager Australia

    Safety instructions

    -

    PDF
    159,14 kB
  • Manual

    Image Technical catalogue  | Hager Australia

    Technical catalogue

    hw+ Air circuit breaker HW1 / HW2 / HW4 / HW6

    PDF
    63,50 MB
  • Declaration of conformity

    Image EU Declaration of Conformity  | Hager Australia

    EU Declaration of Conformity

    PDF
    413,00 kB
    Image UKCA Declaration of Conformity  | Hager Australia

    UKCA Declaration of Conformity

    PDF
    417,83 kB
More documentation

Discover more of this product range

    5
  • 1
    HTC100H - Side support h3+ for wire
    HTC100H
    Side support h3+ for wire
  • 2
    HTC130H - OAC/PTA adaptor for h3+ length  1,20 m
    HTC130H
    OAC/PTA adaptor for h3+ length 1, 20 m
  • 3
    HTC140H - CIP - 24 V Adaptor length 1,20 m
    HTC140H
    CIP - 24 V Adaptor length 1, 20 m
  • 4
    HTC150H - ZSI - Adaptor for h3+ length 1,20 m
    HTC150H
    ZSI - Adaptor for h3+ length 1, 20 m
  • 5
    HTC320H - COMMUNICATION Module with inputs and outputs
    HTC320H
    COMMUNICATION Module with inputs and outputs

Products

  • Enclosures
  • DIN rail-mounted devices
  • Main Switchgear
  • Switches and Sockets
  • Motion and Presence Detectors
  • Trunking Systems

Project Solutions

  • Product and Installations Solutions
  • Case Studies
  • Electrical Contractor Solutions
  • Architects and Specifiers Solutions
    Panelboard Builder Solutions
  • Builder and Developer Solutions

Contact and Support

  • Safety Recalls
  • FAQs
  • How to Videos
  • Find a Wholesaler
  • Contact Us
  • Career

Who we are

Our international family business has been the partner of professionals in electrical engineering for over 65 years.

Solutions for reliable energy distribution, cable management, attractive switchgear, and building automation: we are driven to deliver. Always in close cooperation with partners and customers. Our products and systems distinguish themselves in quality, simplicity in installation and use, and an attractive design.

More about us & Working with us

 

Follow us!

  • Terms and conditions
  • Privacy
  • Cookies
  • Hagergroup
  • Report a vulnerability

© Ha­ger Group