The store will not work correctly when cookies are disabled.
Location Australia
  • Contact
Image Logo  | Hager Australia
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions for your project
    • Inspiration and knowledge
    • Support
    • About us
    Account
    • Home
    • Catalog
    • Main Switchgear
    • Circuit Protec­tion
    • MCCBs - Accessories
    • HYH555H
    EAN
    3250613235260
    Packaging
    1 Piece
    • MCCBs - Accessories

    Rear connection adaptor 4P for PW1600 moulded case MCCB HYH555H

    Add to a list
    Add to a list

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    Rear connection adaptor 4P for PW1600 moulded case MCCB

    HYH555H

    • Technical properties
    • Environmental value
    • Documentations
    • More products
    Download the data sheet

    Technical properties

    Capa­city
    • Number of modules
      4

    Environmental value

    We are committed to improve our environmental performance by reducing our carbon footprint. Learn More

    RoHS conform Yes
    REACh-SVHC free Yes
    Halogen free Yes

    Certifications and documents

    PEP document en-GB 2024-10-16
    PDF
    423,83 kB
    REACH declaration HYH555H
    PDF
    RoHS report HYH555H
    PDF

    Downloads

    • Product image

      Image HYH555H  | Hager Australia

      Product Image HYH555H

    • Product datasheet

      Image Hager Product data sheet HYH555H  | Hager Australia

      Hager Product data sheet HYH555H

      Rear connection adaptor 4P PW1600

      PDF
    • Instruction manual

      Image Instruction manual International 2024-05-30  | Hager Australia

      Instruction manual International 2024-05-30

      PDF
      3,31 MB
    • Installation manual

      Image Safety instructions  | Hager Australia

      Safety instructions

      -

      PDF
      159,14 kB
    • Manual

      Image Technical catalogue  | Hager Australia

      Technical catalogue

      h3+ PW1600 Moulded case circuit breakers 630 A to 1600 A

      PDF
      37,95 MB
    • Declaration of conformity

      Image Declaration of conformity en-US 2026-07-15  | Hager Australia

      Declaration of conformity en-US 2026-07-15

      PDF
      365,24 kB
      Image UKCA Declaration of Conformity​  | Hager Australia

      UKCA Declaration of Conformity​

      Declaration of conformity en-GB 2025-11-04

      PDF
      418,76 kB
    More documentation

    Discover more of this product range

      5
    • 1
      HXH090H - OAC Accessory for h3+ PW1600 Moulded Case MCCB
      HXH090H
      OAC for h3+ PW1600
    • 2
      HTD210H - Energy MCCB Display DC Supply 97x97x46 mm
      HTD210H
      Display for Energy MCCB
    • 3
      HWY968H - Modbus TCP/IP Communication Module for Moulded Case Circuit Breaker
      HWY968H
      Communication module Modbus TCP/IP
    • 4
      HYB024H - Terminal cover for x250 4P spreader moulded case
      HYB024H
      Terminal cover x250 4P spreader
    • 5
      HTC140H - CIP 24V Adaptor with 1.2 m Cable
      HTC140H
      CIP - 24 V Adaptor length 1, 20 m

    Products

    • Enclosures
    • DIN rail-mounted devices
    • Main Switchgear
    • Switches and Sockets
    • Motion and Presence Detectors
    • Trunking Systems

    Project Solutions

    • Product and Installations Solutions
    • Case Studies
    • Electrical Contractor Solutions
    • Architects and Specifiers Solutions
      Panelboard Builder Solutions
    • Builder and Developer Solutions

    Contact and Support

    • Safety Recalls
    • FAQs
    • How to Videos
    • Find a Wholesaler
    • Contact Us
    • Career

    Who we are

    Our international family business has been the partner of professionals in electrical engineering for over 65 years.

    Solutions for reliable energy distribution, cable management, attractive switchgear, and building automation: we are driven to deliver. Always in close cooperation with partners and customers. Our products and systems distinguish themselves in quality, simplicity in installation and use, and an attractive design.

    More about us & Working with us

     

    Follow us!

    • Terms and conditions
    • Privacy
    • Cookies
    • Hagergroup
    • Report a vulnerability

    © Ha­ger Group