Complete your system
Compatible products
-
Suitable with 14 products available
Suitable with
Technical properties
Electric current
-
Rated current 230 V AC154 A
Connectivity
-
Mounting typeClick mounting
Connection
-
Type of contacts1x changeover
Voltage
-
Rated insulation voltage Ui690 V
-
Rated impulse withstand voltage Uimp1500 V
-
Type voltage supplyAC/DC
Frequency
-
Frequency50 - 60 Hz
Endurance
-
Number of mechanical operations15000
-
Electric endurance in number of cycles3025
Use conditions
-
Operating temperature-25 - 70 °C
-
Storage/transport temperature-40 - 70 °C
Power
-
Total power loss under IN0
Safety
-
Ingress Protection (IP) classIP4X
Environmental value
We are committed to improve our environmental performance by reducing our carbon footprint. Learn More
Certifications and documents
Downloads
-
Product image
-
Installation manual
Installation manual
hw+ Air circuit breakers HW1
PDF56,16 MB
Installation manual
hw+ Air circuit breakers HW2 / HW4 / HW6
PDF57,62 MB
Installation manual International 2021-05-31
Installation manual International 2022-11-09
PDF19,43 MB
Safety instructions
-
PDF159,14 kB -
Manual
Technical catalogue
hw+ Air circuit breaker HW1 / HW2 / HW4 / HW6
PDF57,96 MB -
Declaration of conformity
EU Declaration of Conformity
Declaration of conformity en-GB 2025-11-04
PDF413,59 kB
UKCA Declaration of Conformity
Declaration of conformity en-GB 2025-11-04
PDF418,76 kB
More documentation