Complete your system
Compatible products
-
Suitable with 14 products available
Suitable with
Technical properties
Electric current
-
Rated current1 A
Voltage
-
Type voltage supplyAC
-
Rated insulation voltage Ui450 V
-
Rated impulse withstand voltage Uimp6000 V
-
Command voltage AC200 - 250 V
Use conditions
-
Operating temperature-25 - 70 °C
Frequency
-
Frequency50 - 60 Hz
Environmental value
We are committed to improve our environmental performance by reducing our carbon footprint. Learn More
Certifications and documents
Downloads
-
Product image
-
Installation manual
Installation manual
hw+ Air circuit breakers HW1
PDF56,16 MB
Installation manual International 2025-06-16
PDF21,70 MB
Safety instructions
-
PDF159,14 kB -
Manual
Technical catalogue
hw+ Air circuit breaker HW1 / HW2 / HW4 / HW6
PDF57,96 MB -
Declaration of conformity
EU Declaration of Conformity
Declaration of conformity en-GB 2025-11-04
PDF413,59 kB
UKCA Declaration of Conformity
Declaration of conformity en-GB 2025-11-04
PDF418,76 kB
More documentation