Complete your system
Compatible products
-
Suitable with 12 products available
Suitable with
Technical properties
Cable
-
Cable length25 m
Use conditions
-
Operating temperature-5 - 70 °C
Environmental value
We are committed to improve our environmental performance by reducing our carbon footprint. Learn More
Certifications and documents
Downloads
-
Product image
-
Product datasheet
Hager Product data sheet HTG485H
Modbus cable 25 m
PDF -
Handbook
Technical catalogue
h3+ Moulded Case Circuit breakers up to 630A
PDF48,91 MB
More documentation