Complete your system
Optional accessories
-
Auxiliaries contact block 5 products available -
Door coupling handle 1 products available -
Handle for power circuit breaker 1 products available -
Handle with interlock for power breaker 1 products available -
Connection Functions 6 products available -
Shunt release 4 products available
Complete your system
Technical properties
Electric current
-
Rated current IN160 A
-
Rated ultimate short-circuit breaking capacity Icu under 230 V AC IEC 60947-250 kA
-
Rated ultimate short-circuit breaking capacity Icu under 240 V AC IEC 60947-250 kA
-
Rated ultimate short-circuit breaking capacity Icu under 400 V AC IEC 60947-240 kA
-
Rated ultimate short-circuit breaking capacity Icu under 415 V AC IEC 60947-240 kA
-
Breaking capacity on 1-pole for AC 230 V IEC 60947-22,50 kA
-
Breaking capacity on 1-pole for AC 400 V IEC 60947-22,50 kA
-
Rated ultimate short-circuit breaking capacity Icu under 690 V AC IEC 60947-26 kA
-
Rated service breaking capacity Ics under 220 V AC according to IEC 60947-250 kA
-
Rated service breaking capacity Ics under 230 V AC according to IEC 60947-250 kA
-
Rated service breaking capacity Ics under 240 V AC according to IEC 60947-250 kA
-
Rated service breaking capacity Ics under 380 V AC according to IEC 60947-240 kA
-
Rated service breaking capacity Ics under 400 V AC according to IEC 60947-240 kA
-
Rated service breaking capacity Ics under 415 V AC according to IEC 60947-240 kA
-
Rated service breaking capacity Ics under 690 V AC according to IEC 60947-26 kA
-
Rated current at 10°C according to IEC 60947160 A
-
Rated current at 15°C according to IEC 60947160 A
-
Rated current at 20°C according to IEC 60947160 A
-
Rated current at 25°C according to IEC 60947160 A
-
Rated current at 30°C according to IEC 60947160 A
-
Rated current at 35°C according to IEC 60947160 A
-
Rated current at 40°C according to IEC 60947160 A
-
Rated current at 45°C according to IEC 60947160 A
-
Rated current at 50°C according to IEC 60947160 A
-
Rated current at 55°C according to IEC 60947160 A
-
Rated current at 60°C according to IEC 60947160 A
-
Rated current at 70°C according to IEC 60947135 A
-
Rated current at 65°C according to IEC 60947145 A
Architecture
-
Number of poles3
-
Control/operation elementToggle
-
Device construction typeFixed built-in
-
Neutral positionWithout neutral
Settings
-
Ir1 current dial setting63 A, 70 A, 80 A, 90 A, 100 A, 110 A, 125 A, 135 A, 150 A, 160 A
-
Adjustment range short-term delayed short-circuit release86 - 1600 A
Frequency
-
Frequency50 - 60 Hz
Installation, mounting
-
Nominal tightening torque12 - 12 Nm
-
Mounting-/Connection PositionFront
Voltage
-
Rated impulse withstand voltage Uimp8000 V
-
Rated insulation voltage Ui800 V
-
Rated operational voltage Ue220 - 690 V
Functions
-
Trip unitLSI
Power
-
Power dissipation at IN18,42 W
-
Power loss per pole at In6,14 W
Endurance
-
Electric endurance in number of cycles10000
-
Number of mechanical operations40000
Equipment
-
Number of auxiliary contacts as change-over contact0
-
Number of auxiliary contacts as normally closed contact0
-
Number of auxiliary contacts as normally open contact0
Safety
-
Ingress Protection (IP) classIP4X
Use conditions
-
Operating temperature-25 - 70 °C
-
Degree of pollution according to IEC 60664 / IEC 60947-23
Connection
-
Cross-section flexible conductor35 - 150 mm²
-
Cross-section rigid conductor35 - 185 mm²
-
Connector/plug typeTerminal
Cover, door
-
InterlockableYes
Cable
-
Cable materialCopper, Aluminium
Dimensions
-
Height165 mm
-
Width105 mm
-
Depth97 mm
Controls and indicators
-
Motor drive integratedNo
Compatibility
-
Suitable for DIN RailNo
-
Compatible with RDC AOBNo
-
Suitable for distribution boardYes
Power supply
-
Position power supplyBidirectional
Electrical protection
-
Long-time overload protection (ltd): delay (tr)0.5 s, 1.5 s, 2.5 s, 5 s, 7.5 s, 9 s, 10 s, 12 s, 14 s, 16 s
-
Short-time protection (std): current (Isd)1.5, 2, 3, 4, 5, 6, 7, 8, 10
-
Short-time protection (std): delay (tsd)50 ms, 100 ms, 200 ms, 300 ms, 400 ms
-
Instantaneous protection (li): dial setting coefficient3, 4, 5, 6, 7, 8, 9, 10, 11
Environmental value
We are committed to improve our environmental performance by reducing our carbon footprint. Learn More
Certifications and documents
Downloads
-
Product image
-
Product datasheet
Hager Product data sheet HNT160JR
Moulded Case Circuit Breaker h3+ P250 LSI 3P3D 160A 40kA FTC
PDF -
Installation manual
Installation manual International 2018-06-04
PDF2,86 MB
Manual for moulded case circuit breaker h3+ P250 (Date: 2020-03)
Installation manual International 2015-11-02
PDF4,67 MB -
Brochure
Hager h3+ MCCB
PDF8,80 MB -
STEP files
CAD file for MCCB 250A 3P
STEP files International 2026-04-15
STP640,83 kB -
Handbook
Technical catalogue
h3+ Moulded Case Circuit breakers up to 630A
PDF48,21 MB -
Declaration of conformity
Declaration
Declaration of conformity International 2022-04-25
PDF461,97 kBDeclaration of conformity en-US 2026-07-14
PDF346,64 kB
More documentation