The store will not work correctly in the case when cookies are disabled.
Location Australia
  • Contact
Image Logo  | Hager Australia
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions for your project
    • Inspiration and knowledge
    • Support
    • About us
    Account
    • Home
    • Catalog
    • Main Switchgear
    • Load Break Switches & Transfer Switches
    • Auto­matic Transfer Switches (ATS) up to 1600 A
    • HIC420G
    EAN
    3250613131777
    Packaging
    1 Piece
    • Auto­matic Transfer Switches (ATS) up to 1600 A

    Automatic transfer switch 4x 200A HIC420G

    Add to a list
    Add to a list

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    Automatic transfer switch 4x 200A

    HIC420G

    • Accessories
    • Technical properties
    • Environmental value
    • Documentations
    • More products
    Download the data sheet

    Complete your system

    Optional accessories

    • Accessor­ies/s­pare parts for low-­voltage switch tech­no­logy 2 products available

    Complete your system

    • Accessor­ies/s­pare parts for low-­voltage switch tech­no­logy
    • HZI410

      Voltage sensor kit HICxxx 125/160/200A

      EUR 0.00  / *
    • HZI010

      Selection Auto / manual key 125 - 3200A

      EUR 0.00  / *

    Technical properties

    Voltage
    • Rated oper­a­tional voltage Ue
      380 - 415 V
    Elec­tric current
    • Rated current
      200 A
    • Rated condi­tional short-­cir­cuit current Icc with gl-gG fuses
      50 kA
    Power
    • Rated oper­a­tional power under 400 V AC AC1
      131000 W
    Archi­tec­ture
    • Number of poles
      4
    • Device construc­tion type
      Fixed built-in
    Compat­ib­ility
    • Suit­able for DIN Rail
      No
    • Suit­able for distri­bu­tion board
      Yes
    Install­a­tion, mounting
    • Mounting on
      Mounting plate

    Environmental value

    We are committed to improve our environmental performance by reducing our carbon footprint. Learn More

    RoHS conform Yes
    REACh-SVHC free Yes

    Certifications and documents

    REACH declaration HIC420G
    PDF
    RoHS report HIC420G
    PDF

    Downloads

    • Product image

      Image HIC420G  | Hager Australia

      Product Image HIC420G

    • Product datasheet

      Image Hager Product data sheet HIC420G  | Hager Australia

      Hager Product data sheet HIC420G

      Automatic transfer switch 4x 200A

      PDF
    • Enduserquickguide

      Image Enduserquickguide en-GB 2016-05-25  | Hager Australia

      Enduserquickguide en-GB 2016-05-25

      PDF
      2,21 MB
      Image Enduserquickguide zh-CN, en-GB, fr-FR 2016-12-05  | Hager Australia

      Enduserquickguide zh-CN, en-GB, fr-FR 2016-12-05

      PDF
      5,28 MB
    • Declaration of conformity

      Image Declaration  | Hager Australia

      Declaration

      Declaration of conformity International 2022-04-13

      PDF
      573,94 kB
      Image EU Declaration of Conformity  | Hager Australia

      EU Declaration of Conformity

      Declaration of conformity en-GB 2024-12-04

      PDF
      639,40 kB
    More documentation

    Discover more of this product range

      5
    • 1
      HIC416A - Motorized changeover switch 4P 160A 400V
      HIC416A
      Motorized changeover switch 4P 160A 400V
    • 2
      HIC490G - Automatic transfer switch 4x 1000A
      HIC490G
      Automatic transfer switch 4x 1000A
    • 3
      HIC425G - Automatic transfer switch 4x 250A
      HIC425G
      Automatic transfer switch 4x 250A
    • 4
      HIC480G - Automatic transfer switch 4x 800A
      HIC480G
      Automatic transfer switch 4x 800A
    • 5
      HIC406A - Motorized changeover switch 4P 63A 400V
      HIC406A
      Motorized changeover switch 4P 63A 400V

    Products

    • Enclosures
    • DIN rail-mounted devices
    • Main Switchgear
    • Switches and Sockets
    • Motion and Presence Detectors
    • Trunking Systems

    Project Solutions

    • Product and Installations Solutions
    • Case Studies
    • Electrical Contractor Solutions
    • Architects and Specifiers Solutions
      Panelboard Builder Solutions
    • Builder and Developer Solutions

    Contact and Support

    • Safety Recalls
    • FAQs
    • How to Videos
    • Find a Wholesaler
    • Contact Us
    • Career

    Who we are

    Our international family business has been the partner of professionals in electrical engineering for over 65 years.

    Solutions for reliable energy distribution, cable management, attractive switchgear, and building automation: we are driven to deliver. Always in close cooperation with partners and customers. Our products and systems distinguish themselves in quality, simplicity in installation and use, and an attractive design.

    More about us & Working with us

     

    Follow us!

    • Terms and conditions
    • Privacy
    • Cookies
    • Hagergroup
    • Report a vulnerability

    © Ha­ger Group