The store will not work correctly when cookies are disabled.
Location Australia
  • Contact
Image Logo  | Hager Australia
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions for your project
    • Inspiration and knowledge
    • Support
    • About us
    Account
    • Home
    • Catalog
    • Main Switchgear
    • Circuit Protec­tion
    • MCCBs
    • HHS100JR
    EAN
    3250613212094
    Packaging
    1 Piece
    • MCCBs

    Moulded Case Circuit Breaker 3P 100A 25kA LSI adjustable trip h3+ P160 HHS100JR

    Add to a list
    Add to a list

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    Moulded Case Circuit Breaker 3P 100A 25kA LSI adjustable trip h3+ P160

    HHS100JR

    • Accessories
    • Technical properties
    • Environmental value
    • Documentations
    • More products
    Download the data sheet

    Complete your system

    Optional accessories

    • Auxil­i­aries data cable adaptor 1 products available
    • Door coup­ling handle 1 products available
    • Auxil­i­aries contact block 2 products available

    Complete your system

    • Auxil­i­aries data cable adaptor
    • Door coup­ling handle
    • Auxil­i­aries contact block
    • HTC130H

      OAC/PTA adaptor for h3+ length 1, 20 m

      EUR 0.00  / *
    • HXS901H

      Handle S1 IP55 (10x10mm) (P160-P250)

      EUR 0.00  / *
    • HXA028H

      Alarm contact-Low level NO-NC right side (x630/P630)

      EUR 0.00  / *
    • HXA027H

      Alarm contact NO-NC right side (x630/P630)

      EUR 0.00  / *

    Technical properties

    Elec­tric current
    • Rated current IN
      100 A
    • Rated ulti­mate short-­cir­cuit breaking capa­city Icu under 230 V AC IEC 60947-2
      35 kA
    • Rated ulti­mate short-­cir­cuit breaking capa­city Icu under 240 V AC IEC 60947-2
      35 kA
    • Rated ulti­mate short-­cir­cuit breaking capa­city Icu under 400 V AC IEC 60947-2
      25 kA
    • Rated ulti­mate short-­cir­cuit breaking capa­city Icu under 415 V AC IEC 60947-2
      25 kA
    • Breaking capa­city on 1-pole for AC 230 V IEC 60947-2
      2,50 kA
    • Breaking capa­city on 1-pole for AC 400 V IEC 60947-2
      2,50 kA
    • Rated ulti­mate short-­cir­cuit breaking capa­city Icu under 690 V AC IEC 60947-2
      6 kA
    • Rated service breaking capa­city Ics under 220 V AC according to IEC 60947-2
      35 kA
    • Rated service breaking capa­city Ics under 230 V AC according to IEC 60947-2
      35 kA
    • Rated service breaking capa­city Ics under 240 V AC according to IEC 60947-2
      35 kA
    • Rated service breaking capa­city Ics under 380 V AC according to IEC 60947-2
      25 kA
    • Rated service breaking capa­city Ics under 400 V AC according to IEC 60947-2
      25 kA
    • Rated service breaking capa­city Ics under 415 V AC according to IEC 60947-2
      25 kA
    • Rated service breaking capa­city Ics under 690 V AC according to IEC 60947-2
      6 kA
    • Rated current 10°C according to IEC 60947
      100 A
    • Rated current 15°C according to IEC 60947
      100 A
    • Rated current 20°C according to IEC 60947
      100 A
    • Rated current 25°C according to IEC 60947
      100 A
    • Rated current 30°C according to IEC 60947
      100 A
    • Rated current at 35°C according to IEC 60947
      100 A
    • Rated current at 40°C according to IEC 60947
      100 A
    • Rated current 45°C according to IEC 60947
      100 A
    • Rated current 50°C according to IEC 60947
      100 A
    • Rated current 55°C according to IEC 60947
      100 A
    • Rated current at 60°C according to IEC 60947
      100 A
    • Rated current 70°C according to IEC 60947
      100 A
    • Rated current 65°C according to IEC 60947
      100 A
    Archi­tec­ture
    • Number of poles
      3
    • Control/­op­er­a­tion element
      Toggle
    • Device construc­tion type
      Fixed built-in
    • Neutral posi­tion
      Without neutral
    Settings
    • Ir1 current dial setting
      40 A, 45 A, 50 A, 57 A, 63 A, 72 A, 80 A, 87 A, 93 A, 100 A
    • Adjust­ment range short-term delayed short-­cir­cuit release
      54,6 - 1000,0 A
    Frequency
    • Frequency
      50 - 60 Hz
    Install­a­tion, mounting
    • Nominal tight­ening torque
      6 - 6 Nm
    • Mount­ing-/­Con­nec­tion Posi­tion
      Front
    Voltage
    • Rated impulse with­stand voltage Uimp
      8000 V
    • Rated insu­la­tion voltage Ui
      800 V
    • Rated oper­a­tional voltage Ue
      220 - 690 V
    Func­tions
    • Trip unit
      LSI
    Power
    • Power dissip­a­tion at IN
      10,50 W
    • Power loss per pole at In
      3,50 W
    Endur­ance
    • Elec­tric endur­ance in number of cycles
      10000
    • Number of mech­an­ical oper­a­tions
      40000
    Equip­ment
    • Number of auxil­iary contacts as change-over contact
      0
    • Number of auxil­iary contacts as normally closed contact
      0
    • Number of auxil­iary contacts as normally open contact
      0
    Safety
    • Ingress Protec­tion (IP) class
      IP4X
    Use condi­tions
    • Oper­ating temper­ature
      -25 - 70 °C
    • Degree of pollu­tion according to IEC 60664 / IEC 60947-2
      3
    Connec­tion
    • Cross-sec­tion flex­ible conductor
      6 - 70 mm²
    • Cross-sec­tion rigid conductor
      6 - 95 mm²
    • Connect­or/plug type
      Terminal
    Cover, door
    • Inter­lock­able
      Yes
    Cable
    • Cable material
      Copper, Aluminium
    Dimen­sions
    • Height
      130 mm
    • Width
      90 mm
    • Depth
      97 mm
    Controls and indic­ators
    • Motor drive integ­rated
      No
    Compat­ib­ility
    • Suit­able for DIN Rail
      No
    • Compat­ible with RDC AOB
      No
    • Suit­able for distri­bu­tion board
      Yes
    Power supply
    • Posi­tion power supply
      Bidirec­tional
    Elec­trical protec­tion
    • Long-­time over­load protec­tion (ltd): delay (tr)
      0.5 s, 1.5 s, 2.5 s, 5 s, 7.5 s, 9 s, 10 s, 12 s, 14 s, 16 s
    • Short-­time protec­tion (std): current (Isd)
      1.5, 2, 3, 4, 5, 6, 7, 8, 10
    • Short-­time protec­tion (std): delay (tsd)
      50 ms, 100 ms, 200 ms, 300 ms, 400 ms
    • Instant­an­eous protec­tion (li): dial setting coef­fi­cient
      3, 4, 5, 6, 7, 8, 10, 12, 15

    Environmental value

    We are committed to improve our environmental performance by reducing our carbon footprint. Learn More

    RoHS conform Yes

    Certifications and documents

    REACH declaration HHS100JR
    PDF
    RoHS report HHS100JR
    PDF

    Downloads

    • Product image

      Image HHS100JR  | Hager Australia

      Product Image HHS100JR

    • Product datasheet

      Image Hager Product data sheet HHS100JR  | Hager Australia

      Hager Product data sheet HHS100JR

      Moulded Case Circuit Breaker h3+ P160 LSI 3P3D 100A 25kA FTC

      PDF
    • Installation manual

      Image Installation manual International 2018-06-04  | Hager Australia

      Installation manual International 2018-06-04

      PDF
      2,86 MB
      Image Manual for moulded case circuit breaker h3+ P160 (Date: 2020-03)  | Hager Australia

      Manual for moulded case circuit breaker h3+ P160 (Date: 2020-03)

      Installation manual International 2016-03-09

      PDF
      4,21 MB
    • Brochure

      Image Hager h3+ MCCB  | Hager Australia

      Hager h3+ MCCB

      PDF
      8,80 MB
    • STEP files

      Image CAD file for MCCB 160A 3P  | Hager Australia

      CAD file for MCCB 160A 3P

      STEP files International 2026-04-15

      STP
      886,39 kB
    • Handbook

      Image Technical catalogue  | Hager Australia

      Technical catalogue

      h3+ Moulded Case Circuit breakers up to 630A

      PDF
      48,91 MB
    • Declaration of conformity

      Image Declaration of conformity en-US 2026-07-14  | Hager Australia

      Declaration of conformity en-US 2026-07-14

      PDF
      446,76 kB
    More documentation

    Discover more of this product range

      5
    • 1
      HHJ400DR - Moulded case circuit breaker h3 x630 3P 400A 25kA TM adjustable FTC
      HHJ400DR
      Moulded Case Circuit Breaker h3 x630 TM ADJ 3P3D 400A 25kA FTC
    • 2
      HNJ400DR - MCCB h3 x630 3P 400A 40kA thermal-magnetic adjustable
      HNJ400DR
      Moulded Case Circuit Breaker h3 x630 TM ADJ 3P3D 400A 40kA FTC
    • 3
      HNB201U - MCCB X250 4P 200A 40kA Icu Thermal-Magnetic Trip Fixed
      HNB201U
      Moulded Case Circuit Breaker X250 4P 40kA 200A TM
    • 4
      HNB250U - Moulded Case Circuit Breaker X250 3P 250A 40kA TM Fixed
      HNB250U
      Moulded Case Circuit Breaker X250 3P 40kA 250A TM
    • 5
      HMS125DR - Moulded Case Circuit Breaker h3+ P160 3P 125A 50kA TM adjustable
      HMS125DR
      Moulded Case Circuit Breaker h3+ P160 TM ADJ 3P3D 125A 50kA FTC

    Products

    • Enclosures
    • DIN rail-mounted devices
    • Main Switchgear
    • Switches and Sockets
    • Motion and Presence Detectors
    • Trunking Systems

    Project Solutions

    • Product and Installations Solutions
    • Case Studies
    • Electrical Contractor Solutions
    • Architects and Specifiers Solutions
      Panelboard Builder Solutions
    • Builder and Developer Solutions

    Contact and Support

    • Safety Recalls
    • FAQs
    • How to Videos
    • Find a Wholesaler
    • Contact Us
    • Career

    Who we are

    Our international family business has been the partner of professionals in electrical engineering for over 65 years.

    Solutions for reliable energy distribution, cable management, attractive switchgear, and building automation: we are driven to deliver. Always in close cooperation with partners and customers. Our products and systems distinguish themselves in quality, simplicity in installation and use, and an attractive design.

    More about us & Working with us

     

    Follow us!

    • Terms and conditions
    • Privacy
    • Cookies
    • Hagergroup
    • Report a vulnerability

    © Ha­ger Group