The store will not work correctly when cookies are disabled.
Location Australia
  • Contact
Image Logo  | Hager Australia
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions for your project
    • Inspiration and knowledge
    • Support
    • About us
    Account
    • Home
    • Catalog
    • Main Switchgear
    • Circuit Protec­tion
    • MCCBs - Accessories
    • HXA027H
    EAN
    3250613160296
    Packaging
    1 Piece
    • MCCBs - Accessories

    Alarm contact NO-NC right side (x630/P630) HXA027H

    Add to a list
    Add to a list

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    Alarm contact NO-NC right side (x630/P630)

    HXA027H

    • Technical properties
    • Environmental value
    • Documentations
    • More products
    Download the data sheet

    Technical properties

    Elec­tric current
    • Rated current IN
      3 A
    • Rated current 230 V AC15
      3 A
    Connectivity
    • Type of connec­tion
      quick­con­nect
    • Mounting type
      Click mounting
    Connec­tion
    • Type of contacts
      1x changeover
    • Cross-sec­tion flex­ible conductor
      0.5 - 1.25 mm²
    • Cross-sec­tion rigid conductor
      0.5 - 1.25 mm²
    Voltage
    • Rated impulse with­stand voltage Uimp
      1500 V
    • Type voltage supply
      AC/DC
    Power
    • Power dissip­a­tion at IN
      3 W
    Equip­ment
    • Number of INV contacts
      1
    • Number of NC contacts
      0
    Safety
    • Ingress Protec­tion (IP) class
      IP4X

    Environmental value

    We are committed to improve our environmental performance by reducing our carbon footprint. Learn More

    RoHS conform Yes
    REACh-SVHC free Yes

    Certifications and documents

    REACH declaration HXA027H
    PDF
    RoHS report HXA027H
    PDF

    Downloads

    • Product image

      Image HXA027H  | Hager Australia

      Product Image HXA027H

    • Product datasheet

      Image Hager Product data sheet HXA027H  | Hager Australia

      Hager Product data sheet HXA027H

      Alarm contact NO-NC right side (x630/P630)

      PDF
    • Installation manual

      Image Manual for HXA0xx - Shunt trip, undervoltage release (Date: 2020-06)  | Hager Australia

      Manual for HXA0xx - Shunt trip, undervoltage release (Date: 2020-06)

      Installation manual International 2017-06-20

      PDF
      6,65 MB
    • Handbook

      Image Technical catalogue  | Hager Australia

      Technical catalogue

      h3+ Moulded Case Circuit breakers up to 630A

      PDF
      48,91 MB
    • Declaration of conformity

      Image Declaration of conformity en-US 2026-07-14  | Hager Australia

      Declaration of conformity en-US 2026-07-14

      PDF
      437,81 kB
    More documentation

    Discover more of this product range

      5
    • 1
      HXA028H - Alarm contact low-level 0.1A AC/DC 1 changeover quickconnect right x630/P630
      HXA028H
      Alarm contact-Low level NO-NC right side (x630/P630)
    • 2
      HYH957H - Terminal block MCCB PW1600 Sentinel/Sentinel Energy spare, moulded case
      HYH957H
      TERMINAL BLOCK MCCB PW1600 sentinel & sentinel Energy SPARE version
    • 3
      HTC140H - CIP 24V Adaptor with 1.2 m Cable
      HTC140H
      CIP - 24 V Adaptor length 1, 20 m
    • 4
      HXA004H - Shunt trip 200-240V AC IP4X for x160/P160/x250/P250/x630/P630
      HXA004H
      Shunt trip 200-240V AC (x160-P160-x250-P250-x630-P630)
    • 5
      HTD210H - Energy MCCB Display DC Supply 97x97x46 mm
      HTD210H
      Display for Energy MCCB

    Products

    • Enclosures
    • DIN rail-mounted devices
    • Main Switchgear
    • Switches and Sockets
    • Motion and Presence Detectors
    • Trunking Systems

    Project Solutions

    • Product and Installations Solutions
    • Case Studies
    • Electrical Contractor Solutions
    • Architects and Specifiers Solutions
      Panelboard Builder Solutions
    • Builder and Developer Solutions

    Contact and Support

    • Safety Recalls
    • FAQs
    • How to Videos
    • Find a Wholesaler
    • Contact Us
    • Career

    Who we are

    Our international family business has been the partner of professionals in electrical engineering for over 65 years.

    Solutions for reliable energy distribution, cable management, attractive switchgear, and building automation: we are driven to deliver. Always in close cooperation with partners and customers. Our products and systems distinguish themselves in quality, simplicity in installation and use, and an attractive design.

    More about us & Working with us

     

    Follow us!

    • Terms and conditions
    • Privacy
    • Cookies
    • Hagergroup
    • Report a vulnerability

    © Ha­ger Group