The store will not work correctly when cookies are disabled.
Location Australia
  • Contact
Image Logo  | Hager Australia
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions for your project
    • Inspiration and knowledge
    • Support
    • About us
    Account
    • Home
    • Catalog
    • Main Switchgear
    • Load Break Switches & Transfer Switches
    • Load Break Switches with Fuses
    • HFD312
    EAN
    3250613130329
    Packaging
    1 Piece
    • Load Break Switches with Fuses

    Fuse switch disconnector 3P 125A NH00 door-coupling rotary drive HFD312

    Add to a list
    Add to a list

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    Fuse switch disconnector 3P 125A NH00 door-coupling rotary drive

    HFD312

    • Accessories
    • Technical properties
    • Environmental value
    • Documentations
    • More products
    Download the data sheet

    Complete your system

    Optional accessories

    • Switch oper­ating shaft 1 products available
    • Door coup­ling handle for switchgear 1 products available

    Complete your system

    • Switch oper­ating shaft
    • Door coup­ling handle for switchgear
    • HZC102

      Shaft extension 320 mm FCS-LBS 63-630A

      EUR 0.00  / *
    • HZC002

      Black handle FCS- LBS 100-630A

      EUR 0.00  / *

    Technical properties

    Elec­tric current
    • Rated current IN
      125 A
    Archi­tec­ture
    • Number of poles
      3
    • Control/­op­er­a­tion element
      Door coup­ling rotary drive
    • Type of pole
      3P
    Voltage
    • Rated insu­la­tion voltage Ui
      750 V
    Power
    • Power dissip­a­tion at IN
      60,90 W
    • Power loss per pole at In
      20,30 W
    • Rated oper­a­tional power under 400 V AC AC1
      82000 W
    Safety
    • Ingress Protec­tion (IP) class
      IP00
    Fuse
    • Fuse size
      NH00
    Dimen­sions
    • Height
      162 mm
    • Width
      148 mm
    Cover, door
    • Inter­lock­able
      Yes

    Environmental value

    We are committed to improve our environmental performance by reducing our carbon footprint. Learn More

    RoHS conform Yes
    REACh-SVHC free Yes

    Certifications and documents

    REACH declaration HFD312
    PDF
    RoHS report HFD312
    PDF

    Downloads

    • Product image

      Image HFD312  | Hager Australia

      Product Image HFD312

    • Product datasheet

      Image Hager Product data sheet HFD312  | Hager Australia

      Hager Product data sheet HFD312

      Fuse comb. switch 3P - 125 A /T00

      PDF
    • Enduserquickguide

      Image Fuse combinaison switch 20 - 800 A  | Hager Australia

      Fuse combinaison switch 20 - 800 A

      Enduserquickguide International 2017-06-19

      PDF
      2,45 MB
    • Declaration of conformity

      Image Declaration  | Hager Australia

      Declaration

      Declaration of conformity International 2022-04-13

      PDF
      941,41 kB
      Image Declaration of conformity en-US 2026-07-14  | Hager Australia

      Declaration of conformity en-US 2026-07-14

      PDF
      330,36 kB
    More documentation

    Discover more of this product range

      3
    • 1
      HFD316 - Fuse switch disconnector 3P 160A NH00 door-coupling rotary drive
      HFD316
      Fuse comb. switch 3P - 160 A / T00
    • 2
      HFD325 - Fuse combination switch 3P 250A NH1 door-coupling rotary drive IP00 Ui 750V
      HFD325
      Fuse comb. switch 3P - 250 A / T1
    • 3
      HFD340 - Fuse switch disconnector 3P 400A NH2 door-coupling rotary handle
      HFD340
      Fuse comb. switch 3P - 400 A / T2

    Products

    • Enclosures
    • DIN rail-mounted devices
    • Main Switchgear
    • Switches and Sockets
    • Motion and Presence Detectors
    • Trunking Systems

    Project Solutions

    • Product and Installations Solutions
    • Case Studies
    • Electrical Contractor Solutions
    • Architects and Specifiers Solutions
      Panelboard Builder Solutions
    • Builder and Developer Solutions

    Contact and Support

    • Safety Recalls
    • FAQs
    • How to Videos
    • Find a Wholesaler
    • Contact Us
    • Career

    Who we are

    Our international family business has been the partner of professionals in electrical engineering for over 65 years.

    Solutions for reliable energy distribution, cable management, attractive switchgear, and building automation: we are driven to deliver. Always in close cooperation with partners and customers. Our products and systems distinguish themselves in quality, simplicity in installation and use, and an attractive design.

    More about us & Working with us

     

    Follow us!

    • Terms and conditions
    • Privacy
    • Cookies
    • Hagergroup
    • Report a vulnerability

    © Ha­ger Group