Enclosed MCCB 250A (100A to 250A) • FL250CBA | Hager
The store will not work correctly in the case when cookies are disabled.
Australia
  • Contact
Image Logo  | Hager Australia
Menu
  • Products
  • Solutions for your project
  • Inspiration and knowledge
  • Support
  • About us
Account
  • Catalog
  • Enclos­ures
  • Panel­board up to 400A - Performa range & ATS/MTS
  • Tee-off box and ATS / MCCB enclosed solu­tions
  • FL250CBA

FL250CBA

  • Enclos­ures

FL250CBA

EAN
9329659010064
Packaging
1 Piece

You have to log in with your myHager profile to see prices and to order.

Add to a list
Add to a list

Login to create a product list

You need to be logged into your myHager account to create product lists

Create an account Sign in
  • Environmental value
  • More products
Download the data sheet

Environmental value

We are committed to improve our environmental performance by reducing our carbon footprint. Learn More

Certifications and documents

REACH declaration FL250CBA (english)
PDF
103,10 kB

Discover more of this product range

    5
  • 1
    FL063ATSA - Enclosed ATS 63A (HIC406A)
    FL063ATSA
    Enclosed ATS 63A (HIC406A)
  • 2
    FL100ATSA -
    FL100ATSA
    Enclosed ATS 100A (HIC410A)
  • 3
    FL125CBA -
    FL125CBA
    Enclosed MCCB 125A (50A to 125A)
  • 4
    FL160ATSA -
    FL160ATSA
    Enclosed ATS 160A (HIC416A)
  • 5
    FL160MTS -
    FL160MTS
    Enclosed MTS 160A (HI452)

Products

  • Enclosures
  • DIN rail-mounted devices
  • Main Switchgear
  • Switches and Sockets
  • Motion and Presence Detectors
  • Trunking Systems

Project Solutions

  • Product and Installations Solutions
  • Case Studies
  • Electrical Contractor Solutions
  • Architects and Specifiers Solutions
    Panelboard Builder Solutions
  • Builder and Developer Solutions

Contact and Support

  • Safety Recalls
  • FAQs
  • How to Videos
  • Find a Wholesaler
  • Contact Us
  • Career

Who we are

Our international family business has been the partner of professionals in electrical engineering for over 65 years.

Solutions for reliable energy distribution, cable management, attractive switchgear, and building automation: we are driven to deliver. Always in close cooperation with partners and customers. Our products and systems distinguish themselves in quality, simplicity in installation and use, and an attractive design.

More about us & Working with us

 

Follow us!

  • Terms and conditions
  • Privacy
  • Cookies
  • Hagergroup
  • Report a vulnerability

© Ha­ger Group