Emerg Light Discharge Pack 3 (Wired) EMERG3W
EAN
9329659005916
Packaging
1 Piece
Login to create a product list
You need to be logged into your myHager account to create product lists
Phase out product: please contact your electrical wholesaler for availability
Complete your system
Optional accessories
-
Door/operating panel 1 products available -
Lock system 1 products available -
Cover strip 1 products available -
Small distribution board 1 products available
Complete your system
Technical properties
Dimensions
-
Height80 mm
-
Width65 mm
-
Depth110 mm
Specific identificaton attributes for Protection
-
Filter Type productContactor relay
Frequency
-
Frequency50 - 50 Hz
Safety
-
Ingress Protection (IP) classIP2X
Materials
-
MaterialPlastic
Installation, mounting
-
Mounting onDIN rail
Connection
-
Number of contacts4
-
Type of contacts4NC
Internal use only
-
Number of half modules of 17,5 mm8
Equipment
-
With lockNo
Use conditions
-
Operating temperature-10 - 50 °C
-
Storage/transport temperature-40 - 80 °C
Electric current
-
Rated current40 A
Compatibility
-
Suitable for DIN RailYes
Connectivity
-
Type of connectionScrew terminal
Voltage
-
Command voltage for 50 Hz230 - 230 V
Capacity
-
Number of modules4
Settings
-
Time delay10 Min - 180 Min
Environmental value
We are committed to improve our environmental performance by reducing our carbon footprint. Learn More
Certifications and documents
Downloads
More documentation