Digital time switch 1 Channel weekly cycle + Bluetooth key EGK103
EAN
3250612276035
Packaging
1 Piece
Login to create a product list
You need to be logged into your myHager account to create product lists
Technical properties
Functions
-
With GPSNo
-
hour programYes
Main electrical features
-
Rated operational voltage Ue230 V
-
Nominal voltage230 V
-
Type of supply voltageAC
-
Frequency50/60 Hz
Electric current
-
Switching current at 250 V~16 A
Frequency
-
Frequency range50…60 Hz
Power
-
Power consumed0.55 VA
-
Power consumption (operation)350 mW
Measurement
-
Running accuracy± 1.5 s/day
Battery
-
Battery / storage batterywith battery type: Lithium 1/2 AA
Fluorescent bulbs control
-
Fluorescent lampsmax. 1000 VA
-
Max. power fluo. duo lamp comp. series1000 W
-
Compact fluorescent lamps400 W
-
Fluorescent lamps parallel compensated400 W
Incandescent bulbs control
-
230 V incandescent lamps and halogen lamps2300 W
Connection
-
Connection cross-sect. flexible conductor1 / 6mm²
-
Connection cross-sect. rigid cable1,5 / 10mm²
-
Number of contacts1
-
Type of connectionwith screw terminal
-
Contactwith failsafe break contact (NC contact)
-
Type of connectionwith screw
Settings
-
Number of program steps56
-
Shortest switching time1 mn
-
Programming cycle1X7D.
-
ProgrammingProgramming possible without mains voltage
-
Annual programNo
-
Astro programNo
-
Daily programYes
-
Timewith automatic summer/winter time change-over
-
Weekly programYes
Scope of delivery
-
Memory card includedNo
Equipment
-
Type of programmable thermostatDigital
-
Number of switching times for on/off56
-
Supply failure reserve5 years
-
Summer-/winter switchoverYes
-
With cyclic programNo
-
With holidays programNo
-
With Impulse programYes
-
With preset programmNo
-
With random programNo
Use
-
Local operation/hand operationYes
Safety
-
REACH conformNo
-
RoHS conformYes
-
Halogen freeNo
Use conditions
-
Degree of pollution according to IEC 60664 / IEC 60947-22
-
Working accuracy± 1,5 s / 24H
-
Relative humidity95 %
Identification
-
Device familyEG
Downloads
-
Product image
-
User brochure
Bluetooth Time Switches Brochure
PDF923 KB -
Declaration of conformity
Declaration
PDF110 KBEU Declaration of conformity for EGK103
PDF318 KB -
PEP document
Product environmental profile for EGK103
PDF443 KB -
RoHS report
REACH-declaration 2023-10-20 (english)
PDF33 KBRoHS-declaration 2023-10-20 (english)
PDF33 KB
More documentation