USB Programming software EG003U
EAN
3250612279852
Packaging
1 Piece
Login to create a product list
You need to be logged into your myHager account to create product lists
This product is unfortunately no longer available. However, this page remains available for information purposes. Please contact our Customer Service team on 1300 850 253 in order to find an alternative product.
Technical properties
Configuration
-
Pre-assembledpre-assembled, with USB connection cable type B
Compatibility
-
Compatible withEG103x, EG203x, EG493E, EG403E, EG293B
Dimensions
-
Dimensions (LLxwwxhh)92 x 80 x 26 mm
Materials
-
Colour independent of design linesGrey
Software
-
Minimum PC configuration requiredWindows XP; Windows Vista; Windows Seven
Use conditions
-
Operating temperature0…40 °C
-
Storage/transport temperature-10…60 °C
Downloads
-
Product image
-
Tool
Logiciel de mise en oeuvre du EG003
EXE31 MB
More documentation