Motion detector comfort 220/360° anthracite EE871
EAN
3250612258710
Packaging
1 Piece
Login to create a product list
You need to be logged into your myHager account to create product lists
Technical properties
Architecture
-
Bus systemWithout
Functions
-
FunctionPresence simulation ; can be used as a single unit, main device or extension unit
-
Operating modewith 2 operating modes: time- and light-dependent switch on or pulse mode
Main electrical features
-
Frequency50/60 Hz
Voltage
-
Operating voltage230 V~ +10%/-15%
Dimensions
-
Height of installed product2.5 m
-
Recommended installation height2.5 m
Power
-
Power consumption (standby)≈ 1.2 W
-
Incandescent bulb power2300 W
Measurement
-
Detection field, semi-circular shaped≈ 10 x 20 m
Reach distance
-
Range, sideeach ≈ 10 m
Camera
-
LensLens setting horizontal ± 80° ; Lens setting vertical -30 ... +90°
Power supply
-
Supply voltage230 V AC
Detection
-
Detection angle220 / 360 °
-
Detection angle220 °
-
Detection field Ø, on floor≈ 6 m
Lighting control
-
Response brightness, adjustable≈ 5…1000 lx
-
Brightness measurement range5 / 1000 Lux
-
Fluorescent lamps with electronical ballast (EB)580 W
Fluorescent bulbs control
-
Energy-saving lamps20 x 20 W
-
Fluorescent lamps parallel compensated400 W /47 µF
LED control
-
230V LED lamps20 x 20 W
-
LEDwith LED detection and mode indicator
Incandescent bulbs control
-
12 V halogen lamps1500 W
-
230 V incandescent lamps and halogen lamps2300 W
Installation, mounting
-
Maximum Mounting Height2.5 m
Connection
-
Connection typequick connect
-
Type of contactscontact floating
-
Type of connectionwith screw terminals
Cable
-
Wirewith cable entry
Settings
-
Response value sensitivity adjustableYes
-
Response sensitivity, settable20…100 %
-
Time delayed range5s to 30 min
-
Delay time, adjustable5 s…30 mn
-
Settingwith potentiometers for fine adjustment of the response brightness, sensitivity and delay time
Scope of delivery
-
Componentwith fitting material
Equipment
-
Potential-freewith potential-free contact
-
Slewingvertically slewing and horizontally rotating
Safety
-
Protection classisol.class II
-
REACH conformYes
-
RoHS conformYes
-
Protectionwith crawl-under protection
Use conditions
-
Operating temperature-20…55 °C
-
Storage/transport temperature-20…60 °C
-
Energy-savinglow intrinsic energy requirement ; energy saving by means of presence and brightness-dependent ON and OFF switching of light
Identification
-
Application, usageMotion detector
-
Main design lineMotion detectors
Downloads
-
Product image
-
Instruction manual
Détecteur de mouvement confort 220° 360°
PDF2 MBInstruction manuals for EE871
PDF1 MB -
Product data sheet
Technical data sheet for motion detector comfort 220º/360º
PDF426 KB -
Declaration of conformity
*
PDF154 KB -
RoHS report
REACH-declaration 2023-10-20 (english)
PDF32 KBRoHS-declaration 2023-10-20 (english)
PDF33 KB
More documentation