The store will not work correctly when cookies are disabled.
Location Australia
  • Contact
Image Logo  | Hager Australia
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions for your project
    • Inspiration and knowledge
    • Support
    • About us
    Account
    • Home
    • Catalog
    • Motion and Pres­ence Detectors
    • Motion and Pres­ence Detectors
    • Wall Mount Install­a­tion
    • EE860
    EAN
    3250612258604
    Packaging
    1 Piece
    • Wall Mount Install­a­tion

    Motion detector Comfort 220° IP55 wall/ceiling mount 5-1000 lx White EE860

    Add to a list
    Add to a list

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    Motion detector Comfort 220° IP55 wall/ceiling mount 5-1000 lx White

    EE860

    • Accessories
    • Technical properties
    • Environmental value
    • Documentations
    • More products
    Download the data sheet

    Complete your system

    Optional accessories

    • Accessor­ies/s­pare parts for move­ment sensor 2 products available

    Compatible products

    • Suitable with 1 products available

    Complete your system

    • Accessor­ies/s­pare parts for move­ment sensor
    • EE855

      Corner Bracket for Motion Detector EE840/860/870 White

      EUR 0.00  / *
    • EE806

      Remote control for IP55 motion detector comfort EE86/87

      EUR 0.00  / *

    Suitable with

    • EE855

      Corner Bracket for Motion Detector EE840/860/870 White

      EUR 0.00  / *

    Technical properties

    Detec­tion
    • Detec­tion angle
      220 - 220
    • Type of sensor
      Move­ment detector
    • Detec­tion angle hori­zontal
      220 - 220
    Settings
    • Time delay
      5 S - 30 Min
    • Response sens­it­ivity adjustable
      Yes
    Lighting
    • Response bright­ness adjustable
      5 - 1000 lx
    • LED lamp power
      400 W
    Frequency
    • Frequency
      50 - 60 Hz
    Dimen­sions
    • Width
      91 mm
    • Recom­mended install­a­tion height
      2,50 - 2,50 m
    • Install­a­tion height
      2 - 4 m
    Power
    • 230 V incan­des­cent and halogen lamp
      2300 W
    Use condi­tions
    • Oper­ating temper­ature
      -20 - 55 °C
    Mater­ials
    • Colour
      White
    • RAL code
      9010
    • Material
      Plastic
    • Surface finish
      Matt
    Safety
    • Ingress Protec­tion (IP) class
      IP55
    Install­a­tion, mounting
    • Mounting on
      Surface mounting
    • Suit­able for outdoor usage
      Yes
    Texts
    • Func­tion
      Pres­ence simu­la­tion, Can be used as a single unit, main device or exten­sion unit
    • Oper­ating mode
      With 2 oper­ating modes: time- and light-de­pendent switch on or pulse mode
    • Cover
      With cover elements to limit the detec­tion field
    • Install­a­tion mode
      For wall and ceiling mount­ing, corner install­a­tion with adapter
    • Type of connec­tion
      With screw terminals
    Power supply
    • Supply voltage
      230 V +10%/-15%
    Reach distance
    • Max. trans­mis­sion range front­ally
      16 m
    • Max. trans­mis­sion range side­ways
      10 m

    Environmental value

    We are committed to improve our environmental performance by reducing our carbon footprint. Learn More

    RoHS conform Yes
    REACh-SVHC free Yes

    Certifications and documents

    PEP - Motion detector infrared 360°, IP55, wall mounted, white (English)
    PDF
    390,39 kB
    REACH declaration EE860
    PDF
    Hager RoHS report EE860
    PDF

    Downloads

    • Product image

      Image EE860  | Hager Australia

      Product Image EE860

    • Product datasheet

      Image Hager Product data sheet EE860  | Hager Australia

      Hager Product data sheet EE860

      Motion detector comfort 220°, IP55, wall mounted, blanc

      PDF
    • Installation manual

      Image Installation manual en-GB, es-ES, fr-FR, de-DE, nl-NL, nn-NO, pt-PT, sv-SE 2017-03-14  | Hager Australia

      Installation manual en-GB, es-ES, fr-FR, de-DE, nl-NL, nn-NO, pt-PT, sv-SE 2017-03-14

      PDF
      1,77 MB
    • Product data sheet

      Image Technical data sheet for IP55 motion detectors comfort 220º  | Hager Australia

      Technical data sheet for IP55 motion detectors comfort 220º

      Product data sheet en-GB 2016-10-03

      PDF
      398,27 kB
    • Declaration of conformity

      Image Delcaration of conformity  | Hager Australia

      Delcaration of conformity

      Declaration of conformity en-GB, fr-FR 2024-11-22

      PDF
      135,12 kB
    More documentation

    Discover more of this product range

      3
    • 1
      EE871 - Motion detector comfort 220° IP55 outdoor 5-1000 lx 5s-30min anthracite
      EE871
      Motion detector comfort 220/360° anthracite
    • 2
      EE870 - Motion detector comfort 220° IP55 wall-mount white 5-1000 lx 5s-30min
      EE870
      Motion detector comfort 220/360°, IP55, wall mounted, white
    • 3
      EE840 - Motion detector 360° IP55 5-1000 lx 5s-15min wall/ceiling white
      EE840
      Motion detector 360° white

    Products

    • Enclosures
    • DIN rail-mounted devices
    • Main Switchgear
    • Switches and Sockets
    • Motion and Presence Detectors
    • Trunking Systems

    Project Solutions

    • Product and Installations Solutions
    • Case Studies
    • Electrical Contractor Solutions
    • Architects and Specifiers Solutions
      Panelboard Builder Solutions
    • Builder and Developer Solutions

    Contact and Support

    • Safety Recalls
    • FAQs
    • How to Videos
    • Find a Wholesaler
    • Contact Us
    • Career

    Who we are

    Our international family business has been the partner of professionals in electrical engineering for over 65 years.

    Solutions for reliable energy distribution, cable management, attractive switchgear, and building automation: we are driven to deliver. Always in close cooperation with partners and customers. Our products and systems distinguish themselves in quality, simplicity in installation and use, and an attractive design.

    More about us & Working with us

     

    Follow us!

    • Terms and conditions
    • Privacy
    • Cookies
    • Hagergroup
    • Report a vulnerability

    © Ha­ger Group