The store will not work correctly when cookies are disabled.
Location Australia
  • Contact
Image Logo  | Hager Australia
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions for your project
    • Inspiration and knowledge
    • Support
    • About us
    Account
    • Home
    • Catalog
    • DIN rail-­mounted devices
    • Modular Circuit Protec­tion Devices and Accessories
    • Residual Current Circuit Breakers with Over­cur­rent Protec­tion - (RCBOs)
    • ALX433T
    EAN
    3250610015872
    Packaging
    1 Piece
    • Residual Current Circuit Breakers with Over­cur­rent Protec­tion - (RCBOs)

    RCBO 3P+N 32A 10kA Curve D 30mA Type A Electronic 3 Modules ALX433T

    Add to a list
    Add to a list

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    RCBO 3P+N 32A 10kA Curve D 30mA Type A Electronic 3 Modules

    ALX433T

    • Technical properties
    • Environmental value
    • Documentations
    • More products
    Download the data sheet

    Technical properties

    Archi­tec­ture
    • Type of pole
      3P+N
    • Number of protected poles
      3
    • Curve
      D
    Elec­tric current
    • Rated current
      32 A
    • Rated residual oper­ating current Idn
      30 mA
    • Rated current -5°C
      36,68 A
    • Rated current at 0°C
      36,02 A
    • Rated current 5°C
      35,42 A
    • Rated current 10°C
      34,78 A
    • Rated current 15°C
      34,15 A
    • Rated current at 20°C
      33,45 A
    • Rated current 25°C
      32,73 A
    • Rated current 30°C
      32 A
    • Rated current 35°C
      31,28 A
    • Rated current at 40°C
      30,55 A
    • Rated current at 50°C
      29,09 A
    • Rated current 55°C
      28,36 A
    • Rated current 60°C
      27,63 A
    • Min./max. threshold value of the AC thermal oper­a­tion
      1,13-1,45 A
    Safety
    • Residual current type
      A
    • Ingress Protec­tion (IP) class
      IP20
    Voltage
    • Rated insu­la­tion voltage Ui
      500 V
    • Rated impulse with­stand voltage Uimp
      4 kV
    • Rated oper­a­tional voltage Ue
      400 - 415 V
    • Over­voltage category according to IEC 60947-1
      3
    Power
    • Total power loss under IN
      14,17 W
    Frequency
    • Frequency
      50 - 60 Hz
    Use condi­tions
    • Max. alti­tude
      2000 m
    • Class of energy limit­a­tion I²t
      3
    • Oper­ating temper­ature
      -5 - 70 °C
    • Stor­age/trans­port temper­ature
      -25 - 70 °C
    Connec­tion
    • Cross-sec­tion of input with screws, for flex­ible conductors
      1-16 mm²
    • Cross-sec­tion of input with screws, for massive conductors
      1-25 mm²
    • Cross-sec­tion of input and output with screws, for flex­ible conductors
      1-16 mm²
    • Cross-sec­tion of input and output with screws, for massive conductors
      1-25 mm²
    • Cross-sec­tion of output with screws, for flex­ible conductors
      1-16 mm²
    • Cross-sec­tion of output with screws, for massive conductors
      1-25 mm²
    Install­a­tion, mounting
    • Nominal tight­ening torque
      2,5 - 2,5 Nm
    • Type of top connec­tion for modular devices
      Screw terminal
    • Type of bottom connec­tion for modular devices
      bicon­nect
    Capa­city
    • Number of modules
      3
    Dimen­sions
    • Height
      84 mm
    • Width
      54 mm
    • Depth
      70 mm
    Compat­ib­ility
    • Suit­able for DIN Rail
      Yes

    Environmental value

    We are committed to improve our environmental performance by reducing our carbon footprint. Learn More

    RoHS conform Yes
    REACh-SVHC free Yes

    Certifications and documents

    REACH declaration ALX433T
    PDF
    Hager RoHS report ALX433T
    PDF

    Downloads

    • Product image

      Image ALX433T  | Hager Australia

      Product Image ALX433T

    • Product datasheet

      Image Hager Product data sheet ALX433T  | Hager Australia

      Hager Product data sheet ALX433T

      RCBO Electronic 3M 3P+N 10kA D-32A 30mA A

      PDF
    • Installation manual

      Image Installation manual en-GB 2024-08-29  | Hager Australia

      Installation manual en-GB 2024-08-29

      PDF
      481,73 kB
    • Declaration of conformity

      Image EU Declaration of Conformity  | Hager Australia

      EU Declaration of Conformity

      Declaration of conformity en-GB 2024-08-22

      PDF
      232,03 kB
    More documentation

    Discover more of this product range

      5
    • 1
      AEX440T - RCBO 4P 40A 10kA Curve C Type A 100mA 230-415V 4 Modules
      AEX440T
      RCBO 4P 10kA C-40A 100mA A
    • 2
      AEX432T - RCBO 4P 32A Curve C 10kA 100mA Type A 230-415V AC
      AEX432T
      RCBO 4P 10kA C-32A 100mA A
    • 3
      AEX420T - RCBO 4P 20A 10kA Curve C Type A 100mA 230-415V 4 Modules
      AEX420T
      RCBO 4P 10kA C-20A 100mA A
    • 4
      ADA582T - RCBO Phase+Neutral 32A 10kA Curve C 30mA Type A IP20 2 Modules
      ADA582T
      RCBO 1P+N 10kA C-32A 30mA A Class
    • 5
      ADM416T - Hager RCBO 4P 16A 6kA Curve C 30mA Type A 230-415V 4 Modules
      ADM416T
      RCBO 4P 6kA C-16A 30mA A

    Products

    • Enclosures
    • DIN rail-mounted devices
    • Main Switchgear
    • Switches and Sockets
    • Motion and Presence Detectors
    • Trunking Systems

    Project Solutions

    • Product and Installations Solutions
    • Case Studies
    • Electrical Contractor Solutions
    • Architects and Specifiers Solutions
      Panelboard Builder Solutions
    • Builder and Developer Solutions

    Contact and Support

    • Safety Recalls
    • FAQs
    • How to Videos
    • Find a Wholesaler
    • Contact Us
    • Career

    Who we are

    Our international family business has been the partner of professionals in electrical engineering for over 65 years.

    Solutions for reliable energy distribution, cable management, attractive switchgear, and building automation: we are driven to deliver. Always in close cooperation with partners and customers. Our products and systems distinguish themselves in quality, simplicity in installation and use, and an attractive design.

    More about us & Working with us

     

    Follow us!

    • Terms and conditions
    • Privacy
    • Cookies
    • Hagergroup
    • Report a vulnerability

    © Ha­ger Group