RCBO 1M 1P 10kA C-10A 30mA A • ADC210B | Hager
The store will not work correctly in the case when cookies are disabled.
Australia
  • Contact
Image Logo  | Hager Australia
  • Products
    0
    See all

    No product result ""

      Product categories
      0

      No result ""

        Search suggestions

        No result ""

          Information and Support
          0
          See all

          No result ""

            Downloads
            0
            View All

            No Results ""

            Menu
            • Products
            • Solutions for your project
              onekonekt system
              Our onekonekt system offers the most versatile and flexible solutions to electricians.
              Discover more
              • Solutions for your project
              • Residential
                onekonekt system
                Our onekonekt system offers the most versatile and flexible solutions to electricians.
                Discover more
              • Multi-Residential
                onekonekt system
                Our onekonekt system offers the most versatile and flexible solutions to electricians.
                Discover more
              • Offices
                onekonekt system
                Our onekonekt system offers the most versatile and flexible solutions to electricians.
                Discover more
              • Retail
                onekonekt system
                Our onekonekt system offers the most versatile and flexible solutions to electricians.
                Discover more
              • Other commercial buildings
                onekonekt system
                Our onekonekt system offers the most versatile and flexible solutions to electricians.
                Discover more
              • See All
            • Inspiration and knowledge
              Be inspired
              Discover how our solutions have come to life in multiple projects.
              View our projects
              • Inspiration and knowledge
              • Wiring rules
                Be inspired
                Discover how our solutions have come to life in multiple projects.
                View our projects
              • Training
                Be inspired
                Discover how our solutions have come to life in multiple projects.
                View our projects
              • Latest newsletter
                Be inspired
                Discover how our solutions have come to life in multiple projects.
                View our projects
              • Case studies
                Be inspired
                Discover how our solutions have come to life in multiple projects.
                View our projects
              • See All
            • Support
              Find your nearest wholesaler
              Our products are stocked at all major wholesalers.
              Find Wholesaler
              • Support
              • Contact us
                Find your nearest wholesaler
                Our products are stocked at all major wholesalers.
                Find Wholesaler
              • Downloads
                Find your nearest wholesaler
                Our products are stocked at all major wholesalers.
                Find Wholesaler
              • FAQ
                Find your nearest wholesaler
                Our products are stocked at all major wholesalers.
                Find Wholesaler
              • How-to videos
                Find your nearest wholesaler
                Our products are stocked at all major wholesalers.
                Find Wholesaler
              • Electrical wholesalers
                Find your nearest wholesaler
                Our products are stocked at all major wholesalers.
                Find Wholesaler
              • Software, applications & tools
                Find your nearest wholesaler
                Our products are stocked at all major wholesalers.
                Find Wholesaler
              • Electrical standards & regulations
                Find your nearest wholesaler
                Our products are stocked at all major wholesalers.
                Find Wholesaler
              • See All
            • About us
              Sustainability in Australia
              Shaping the electrical world of tomorrow.
              Learn more
              • About us
              • Light and Building 2024
                Sustainability in Australia
                Shaping the electrical world of tomorrow.
                Learn more
              • Commitment to sustainability
                Sustainability in Australia
                Shaping the electrical world of tomorrow.
                Learn more
              • Latest news
                Sustainability in Australia
                Shaping the electrical world of tomorrow.
                Learn more
              • Offices and maps
                Sustainability in Australia
                Shaping the electrical world of tomorrow.
                Learn more
              • Social media communities
                Sustainability in Australia
                Shaping the electrical world of tomorrow.
                Learn more
              • See All
            • See all the categories
            Account
            • Catalog
            • DIN rail-­mounted devices
            • Modular Circuit Protec­tion Devices and Accessories
            • Residual Current Circuit Breakers with Over­cur­rent Protec­tion - (RCBOs)
            • ADC210B
            ADC210B - RCBO 1M 1P 10kA C-10A 30mA A
            ADC210B - RCBO 1M 1P 10kA C-10A 30mA A

            RCBO 1M 1P 10kA C-10A 30mA A

            ADC210B

            ADC210B - RCBO 1M 1P 10kA C-10A 30mA A
            ADC210B - RCBO 1M 1P 10kA C-10A 30mA A
            • DIN rail-­mounted devices

            RCBO 1M 1P 10kA C-10A 30mA A ADC210B

            EAN
            3250611035497
            Packaging
            1 Piece

            You have to log in with your myHager profile to see prices and to order.

            Add to a list
            Add to a list

            Login to create a product list

            You need to be logged into your myHager account to create product lists

            Create an account Sign in
            • Accessories
            • Technical properties
            • Environmental value
            • Documentations
            • More products
            Download the data sheet

            Complete your system

            Optional accessories

            • Locking inter­locking func­tions 1 products available

            Complete your system

            • Locking inter­locking func­tions
            • MZN175

              Padlockable locking kit for MCB, RCCB and RCBO

              EUR 0.00  / *
              Add to a list
              Add to a list

            Technical properties

            Archi­tec­ture
            • Type of pole
              1P
            • Curve
              C
            Elec­tric current
            • Rated current
              10 A
            • Rated residual oper­ating current Idn
              30 mA
            • Rated current -25°C
              13,30 A
            • Rated current at -20°C
              13 A
            • Rated current -15°C
              12,70 A
            • Rated current -10°C
              12,40 A
            • Rated current -5°C
              12,10 A
            • Rated current at 0°C
              11,80 A
            • Rated current 5°C
              11,50 A
            • Rated current 10°C
              11,20 A
            • Rated current 15°C
              10,90 A
            • Rated current at 20°C
              10,60 A
            • Rated current 25°C
              10,30 A
            • Rated current 30°C
              10 A
            • Rated current 35°C
              9,75 A
            • Rated current at 40°C
              9,50 A
            • Rated current at 50°C
              9 A
            • Rated current 55°C
              8,75 A
            • Rated current 60°C
              8,50 A
            • Min./max. threshold value of the AC thermal oper­a­tion
              1,13 - 1,45 A
            Safety
            • Residual current type
              A
            • Ingress Protec­tion (IP) class
              IP20
            Main elec­trical attrib­utes
            • Rated short-­cir­cuit breaking capa­city Icn AC according to IEC 60898-1
              10 kA
            Voltage
            • Rated insu­la­tion voltage Ui
              250 V
            • Rated impulse with­stand voltage Uimp
              4000 V
            • Rated oper­a­tional voltage Ue
              230 - 240 V
            • Over­voltage category according to IEC 60947-1
              3
            Power
            • Total power loss under IN
              2,80 W
            Frequency
            • Frequency
              50 - 60 Hz
            Use condi­tions
            • Max. Alti­tude
              2000 m
            • Class of energy limit­a­tion I²t
              3
            • Oper­ating temper­ature
              -5 - 40 °C
            • Stor­age/trans­port temper­ature
              -40 - 70 °C
            Endur­ance
            • Elec­tric endur­ance in number of cycles
              2000
            • Number of mech­an­ical oper­a­tions
              10000
            Connec­tion
            • Cross-sec­tion of input with screws, for flex­ible conductors
              1 - 10 mm²
            • Cross-sec­tion of input with screws, for massive conductors
              1 - 16 mm²
            • Cross-sec­tion of input and output with screws, for flex­ible conductors
              1 - 16 mm²
            • Cross-sec­tion of input and output with screws, for massive conductors
              1 - 25 mm²
            Install­a­tion, mounting
            • Type of top connec­tion for modular devices
              Screw terminal
            • Type of bottom connec­tion for modular devices
              bicon­nect
            Capa­city
            • Number of modules
              1
            Dimen­sions
            • Height
              115 mm
            • Width
              17,80 mm
            • Depth
              70 mm
            Compat­ib­ility
            • Suit­able for DIN Rail
              Yes

            Environmental value

            We are committed to improve our environmental performance by reducing our carbon footprint. Learn More

            RoHS conform Yes

            Certifications and documents

            PEP_Hager_HAGE-00739-V01.01-EN_08122022.pdf
            PDF
            351,86 kB
            REACH declaration ADC210B (english)
            PDF
            103,10 kB
            RoHS declaration ADC210B (english)
            PDF
            103,84 kB

            Downloads

            • Product image

              Image ADC210B  | Hager Australia

              Product Image ADC210B

            • Installation manual

              Image notice disjoncteur RCBO  | Hager Australia

              notice disjoncteur RCBO

              Installation manual en-GB 2019-04-08

              PDF
              770,59 kB
            • Declaration of conformity

              Image Declaration  | Hager Australia

              Declaration

              Declaration of conformity International 2021-10-25

              PDF
              413,52 kB
            More documentation

            Discover more of this product range

              5
            • 1
              ADA906T - RCBO 1P+N 6 kA C-6A 30mA A Class
              ADA906T
              RCBO 1P+N 6 kA C-6A 30mA A Class
            • 2
              ADA910T - RCBO 1P+N 6kA C-10A 30mA A Class
              ADA910T
              RCBO 1P+N 6kA C-10A 30mA A Class
            • 3
              ADA913T - RCBO 1P+N 6kA C-13A 30mA A Class
              ADA913T
              RCBO 1P+N 6kA C-13A 30mA A Class
            • 4
              ADA916T - RCBO 1P+N 6kA C-16A 30mA A Class
              ADA916T
              RCBO 1P+N 6kA C-16A 30mA A Class
            • 5
              ADA920T - RCBO 1P+N 6kA C-20A 30mA A Class
              ADA920T
              RCBO 1P+N 6kA C-20A 30mA A Class

            Products

            • Enclosures
            • DIN rail-mounted devices
            • Main Switchgear
            • Switches and Sockets
            • Motion and Presence Detectors
            • Trunking Systems

            Project Solutions

            • Product and Installations Solutions
            • Case Studies
            • Electrical Contractor Solutions
            • Architects and Specifiers Solutions
              Panelboard Builder Solutions
            • Builder and Developer Solutions

            Contact and Support

            • Safety Recalls
            • FAQs
            • How to Videos
            • Find a Wholesaler
            • Contact Us
            • Career

            Who we are

            Our international family business has been the partner of professionals in electrical engineering for over 65 years.

            Solutions for reliable energy distribution, cable management, attractive switchgear, and building automation: we are driven to deliver. Always in close cooperation with partners and customers. Our products and systems distinguish themselves in quality, simplicity in installation and use, and an attractive design.

            More about us & Working with us

             

            Follow us!

            • Terms and conditions
            • Privacy
            • Cookies
            • Hagergroup
            • Report a vulnerability

            © Ha­ger Group