Shunt Trips
- Remote tripping of MCCBs.
- Operating voltage: 0.7 to 1.1 x Un.
Coil connection
- Connection capacity: 0.75mm2 flexible or rigid cables
- Optional connection cables. The cable capacity of the terminals is 0.5 to 1.25mm2.
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
- Undervoltage Releases
- Direct Rotary Handle
- Extended Rotary Handle
- Padlock
- Motor Operators
- Interlocking
- Collar Terminals
- Extended Connections
- Rear Connections
- Interphase Barriers
- Terminal Covers
- MCCBs h1000 Accessories
- MCCBs h1600 Accessories
- MCCBs P160, P250 and P630 Accessories