The store will not work correctly when cookies are disabled.
Location Singapore
  • Contact us
Image Logo  | Hager
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Inspiration & knowledge
    • Support
    • About us
    Account
    • Home
    • Catalogue
    • Main switchgear
    • Main incomers
    • Moulded case circuit breakers (MCCB)
    • HNA064Z
    EAN-Nr.
    3250613149666
    Packaging
    1 piece
    • Moulded case circuit breakers (MCCB)

    Moulded Case Circuit Breaker h3 x160 TM FIX 4P4D 63A 40kA CTC HNA064Z

    Only available for export countries
    Add to a list
    Add to a list

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    Moulded Case Circuit Breaker h3 x160 TM FIX 4P4D 63A 40kA CTC

    HNA064Z

    • Accessories
    • Technical characteristics
    • Environmental value
    • Documentations
    • More products
    Download the sheet

    Complete your system

    Optional accessories

  • See more (23)
    • Under voltage coil 8 products available
    • Auxil­i­aries contact block 4 products available
    • Shunt release 5 products available
    • Terminal cover 1 products available
    • Connec­tion Func­tions 1 products available
    • Handle for power circuit breaker 2 products available

    Complete your system

    • Under voltage coil
    • Auxil­i­aries contact block
    • Shunt release
    • Terminal cover
    • Connec­tion Func­tions
    • Handle for power circuit breaker
    • Locking inter­locking func­tions
    • Phase separ­a­tion func­tions
    • HXA051H

      UVR delayed 24V DC (x160-P160-x250-P250-x630-P630)

      €0.00  / *
    • HXA015H

      Undervoltage release 380-450V AC (x160-P160-x250-P250-x630-P630)

      €0.00  / *
    • HXA014H

      Undervoltage release 200-240V AC (x160-P160-x250-P250-x630-P630)

      €0.00  / *
    • HXA055H

      UVR delayed 380-450V AC (x160-P160-x250-P250-x630-P630)

      €0.00  / *
    • HXA054H

      UVR delayed 220-240V AC (x160-P160-x250-P250-x630-P630)

      €0.00  / *
    • HXA011H

      Undervoltage release 24V DC (x160-P160-x250-P250-x630-P630)

      €0.00  / *
    • HXA053H

      UVR delayed 110-120V AC (x160-P160-x250-P250-x630-P630)

      €0.00  / *
    • HXA013H

      Undervoltage release 100-120V AC (x160-P160-x250-P250-x630-P630)

      €0.00  / *
    • HXA026H

      Alarm contact low level 1NO+1NC 125V AC (x160-P160-x250-P250-x630-P630)

      €0.00  / *
    • HXA021H

      Auxiliary contact 1NO+1NC 250V AC (x160-P160-x250-P250-x630-P630)

      €0.00  / *
    • HXA024H

      Alarm contact 1NO+1NC 250V AC (x160-P160-x250-P250-x630-P630)

      €0.00  / *
    • HXA025H

      Auxiliary low level 1NO+1NC 125V AC (x160-P160-x250-P250-x630-P630)

      €0.00  / *
    • HXA003H

      Shunt trip 100-120V AC (x160-P160-x250-P250-x630-P630)

      €0.00  / *
    • HXA005H

      Shunt trip 380-450V AC (x160-P160-x250-P250-x630-P630)

      €0.00  / *
    • HXA002H

      Shunt trip 48V DC (x160-P160-x250-P250-x630-P630)

      €0.00  / *
    • HXA001H

      Shunt trip 24V DC (x160-P160-x250-P250-x630-P630)

      €0.00  / *
    • HXA004H

      Shunt trip 200-240V AC (x160-P160-x250-P250-x630-P630)

      €0.00  / *
    • HYA028H

      Terminal cover for collar terminal x160 4P

      €0.00  / *
    • HYA012H

      Spreader x160 4P lug

      €0.00  / *
    • HXA031H

      Extended rotary handle x160

      €0.00  / *
    • HXA030H

      Direct rotary handle x160

      €0.00  / *
    • HXA039H

      Padlock (x160-P160-x250-P250-x630)

      €0.00  / *
    • HYA019H

      Interphase barrier x160 3/4P

      €0.00  / *

    Technical characteristics

    Elec­tric current
    • Rated current
      63 A
    • Rated ulti­mate short-­cir­cuit breaking capa­city Icu under 400 V AC IEC 60947-2
      40 kA
    • Rated ulti­mate short-­cir­cuit breaking capa­city Icu under 240 V AC IEC 60947-2
      85 kA
    • Rated service breaking capa­city Ics under 230 V AC according to IEC 60947-2
      40 kA
    • Rated service breaking capa­city Ics under 400 V AC according to IEC 60947-2
      20 kA
    • Rated current 10°C according to IEC 60947
      76,40 A
    • Rated current 15°C according to IEC 60947
      74,90 A
    • Rated current 20°C according to IEC 60947
      73,30 A
    • Rated current 25°C according to IEC 60947
      71,70 A
    • Rated current 30°C according to IEC 60947
      70 A
    • Rated current at 35°C according to IEC 60947
      68,30 A
    • Rated current at 40°C according to IEC 60947
      66,60 A
    • Rated current 45°C according to IEC 60947
      64,80 A
    • Rated current 50°C according to IEC 60947
      63 A
    • Rated current 55°C according to IEC 60947
      61,10 A
    • Rated current at 60°C according to IEC 60947
      59,10 A
    • Rated current 65°C according to IEC 60947
      57,10 A
    • Rated current 70°C according to IEC 60947
      55 A
    Archi­tec­ture
    • Number of poles
      4
    Trip­ping
    • Response time when opening
      10 ms
    Frequency
    • Frequency
      50 - 60 Hz
    Voltage
    • Rated impulse with­stand voltage Uimp
      8000 V
    • Rated insu­la­tion voltage Ui
      690 V
    • Rated oper­a­tional voltage Ue
      220 - 415 V
    Func­tions
    • Trip unit
      TM F/F
    Power
    • Total power loss under IN
      21,30 W
    Endur­ance
    • Elec­tric endur­ance in number of cycles
      10000
    • Number of mech­an­ical oper­a­tions
      20000
    Safety
    • Ingress Protec­tion (IP) class
      IP4X
    Connec­tion
    • Cross-sec­tion flex­ible conductor
      4 - 70 mm²
    • Cross-sec­tion rigid conductor
      4 - 95 mm²
    Connectivity
    • Type of connec­tion
      Screw terminal
    Settings
    • Thermal protec­tion knob setting xIN
      1, 1
    Dimen­sions
    • Height
      130 mm
    • Width
      100 mm
    • Depth
      68 mm
    Compat­ib­ility
    • Suit­able for DIN Rail
      No
    Main elec­trical attrib­utes
    • Magnetic protec­tion trip time
      0 - 0 ms

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More

    RoHS conform Yes
    REACh-SVHC free Yes

    Certifications and documents

    PEP - Moulded Case Circuit Breaker h3 x160 TM ADJ 3P3D 100A 18kA CTC (English)
    PDF
    14,81 MB
    REACH declaration HNA064Z
    PDF
    RoHS report HNA064Z
    PDF

    Downloads

    • Image HNA064Z  | Hager

      Product Image HNA064Z

    • Product datasheet

      Image Hager Product data sheet HNA064Z  | Hager

      Hager Product data sheet HNA064Z

      Moulded Case Circuit Breaker h3 x160 TM FIX 4P4D 63A 40kA CTC

      PDF
    • Installation manual

      Image Installation manual International 2021-06-07  | Hager

      Installation manual International 2021-06-07

      PDF
      8,51 MB
    • Catalogue

      Image h3 MCCB catalogue  | Hager

      h3 MCCB catalogue

      Catalogue en-GB 2024-05-07

      PDF
      9,47 MB
    • Declaration of conformity

      Image EU Declaration of Conformity  | Hager

      EU Declaration of Conformity

      Declaration of conformity en-GB 2025-03-20

      PDF
      430,96 kB
      Image UKCA Declaration of Conformity  | Hager

      UKCA Declaration of Conformity

      Declaration of conformity en-GB 2025-03-20

      PDF
      435,49 kB
    More documentation

    Discover our other products of this range

      5
    • 1
      HHA064Z - Moulded Case Circuit Breaker h3 x160 TM FIX 4P4D  63A 25kA CTC
      HHA064Z
      Moulded Case Circuit Breaker h3 x160 TM FIX 4P4D 63A 25kA CTC
    • 2
      HNE800H - Moulded Case Circuit Breaker h1000 3P 50kA 800A LSI
      HNE800H
      Moulded Case Circuit Breaker h1000 3P 50kA 800A LSI
    • 3
      HMS161DR - Moulded Case Circuit Breaker h3+ P160 TM ADJ 4P4D N0-100% 160A 50kA FTC
      HMS161DR
      Moulded Case Circuit Breaker h3+ P160 TM ADJ 4P4D N0-100% 160A 50kA FTC
    • 4
      HNB250Z - Moulded Case Circuit Breaker x250 3P 40kA 250A TM
      HNB250Z
      Moulded Case Circuit Breaker x250 3P 40kA 250A TM
    • 5
      HNB250U - Moulded Case Circuit Breaker X250 3P 40kA 250A TM
      HNB250U
      Moulded Case Circuit Breaker X250 3P 40kA 250A TM

    Products and solutions

    • Product catalogue
    • Energy distribution
    • Energy management
    • Wiring accessories
    • Connected homes

    Contact and Support

    • FAQ
    • How-to videos
    • Downloads
    • Find a distributor
    • Contact us
    • Newsletter

    Who we are

    We deliver safe and simple electrical solutions, from energy distribution to lighting control and building automation systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

    More about us

    Fol­low us

    • Privacy
    • Cookies
    • Report a vulnerability

    © Hager Group