Moulded Case Circuit Breaker h3 x630 LSnI 4P4D N0-50-100% 630A 50kA FTC HMJ631GR
EAN-Nr.
3250613198145
Packaging
1 piece
Login to create a product list
You need to be logged into your myHager account to create product lists
Complete your system
Optional accessories
-
Auxiliaries contact block 4 products available -
Handle with interlock for power breaker 1 products available -
Shunt release 5 products available -
Under voltage coil 8 products available -
Motor operator 1 products available -
Locking interlocking functions 3 products available
Complete your system
Technical characteristics
Electric current
-
Rated current630 A
-
Rated ultimate short-circuit breaking capacity Icu under 230 V AC IEC 60947-285 kA
-
Rated ultimate short-circuit breaking capacity Icu under 240 V AC IEC 60947-285 kA
-
Rated ultimate short-circuit breaking capacity Icu under 400 V AC IEC 60947-250 kA
-
Rated ultimate short-circuit breaking capacity Icu under 415 V AC IEC 60947-250 kA
-
Breaking capacity on 1-pole for AC 230 V IEC 60947-210 kA
-
Breaking capacity on 1-pole for AC 400 V IEC 60947-210 kA
-
Rated service breaking capacity Ics under 230 V AC according to IEC 60947-285 kA
-
Rated service breaking capacity Ics under 400 V AC according to IEC 60947-250 kA
-
Rated current 10°C according to IEC 60947630 A
-
Rated current 15°C according to IEC 60947630 A
-
Rated current 20°C according to IEC 60947630 A
-
Rated current 25°C according to IEC 60947630 A
-
Rated current 30°C according to IEC 60947630 A
-
Rated current at 35°C according to IEC 60947630 A
-
Rated current at 40°C according to IEC 60947630 A
-
Rated current 45°C according to IEC 60947630 A
-
Rated current 50°C according to IEC 60947630 A
-
Rated current 55°C according to IEC 60947630 A
-
Rated current at 60°C according to IEC 60947622 A
-
Rated current 65°C according to IEC 60947570 A
-
Rated current 70°C according to IEC 60947510 A
Architecture
-
Number of poles4
-
Control/operation elementToggle
-
Device construction typeFixed built-in
-
Neutral positionLeft
Tripping
-
Response time when opening10 ms
Settings
-
Ir1 current dial setting250 A, 300 A, 350 A, 370 A, 400 A, 500 A, 600 A, 630 A
-
Adjustment range short-term delayed short-circuit release375 - 6300 A
Frequency
-
Frequency50 - 60 Hz
Installation, mounting
-
Nominal tightening torque18 - 18 Nm
-
Mounting-/Connection PositionFront
Voltage
-
Rated impulse withstand voltage Uimp8000 V
-
Rated insulation voltage Ui800 V
-
Rated operational voltage Ue220 - 415 V
Functions
-
Trip unitLSNI
Power
-
Total power loss under IN119 W
-
Power loss per pole at In39,6 W
Equipment
-
Number of auxiliary contacts as change-over contact0
-
Number of auxiliary contacts as normally closed contact0
-
Number of auxiliary contacts as normally open contact0
Safety
-
Ingress Protection (IP) classIP4X
Use conditions
-
Operating temperature-25 - 70 °C
Connection
-
Connector/plug typeTerminal
Cable
-
Cable materialCopper, Aluminium
Dimensions
-
Height260 mm
-
Width185 mm
-
Depth150 mm
Controls and indicators
-
Motor drive integratedNo
Compatibility
-
Suitable for DIN RailNo
-
Compatible with RDC AOBYes
-
Suitable for distribution boardYes
Power supply
-
Position power supplyBidirectional
Electrical protection
-
Long-time overload protection (ltd): delay (tr)5 s
-
Short-time protection (std): current (Isd)1.5, 2, 3, 4, 5, 6, 7, 8, 10
-
Short-time protection (std): delay (tsd)100 ms
-
Instantaneous protection (li): dial setting coefficient1
Environmental value
We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More
Certifications and documents
Downloads
-
Product datasheet
Hager Product data sheet HMJ631GR
Moulded Case Circuit Breaker h3 x630 LSnI 4P4D N0-50-100% 630A 50kA FTC
PDF -
Installation manual
Installation manual International 2019-01-25
PDF683,20 kB
Installation manual International 2024-10-29
PDF10,33 MB -
Catalogue
h3 MCCB catalogue
Catalogue en-GB 2024-05-07
PDF9,47 MB -
Handbook
Handbook en-GB 2021-02-26
PDF26,34 MB -
Declaration of conformity
EU Declaration of Conformity
PDF588,41 kB
More documentation