Moulded Case Circuit Breaker h3+ P160 TM ADJ 4P4D N0-63% 100A 25kA FTC HHS102DR
EAN-Nr.
3250613187675
Packaging
1 piece
Login to create a product list
You need to be logged into your myHager account to create product lists
Complete your system
Optional accessories
-
Auxiliaries contact block 4 products available -
Shunt release 5 products available -
Under voltage coil 8 products available -
Handle with interlock for power breaker 1 products available -
Chassis power breaker 2 products available -
Terminal cover 5 products available
Complete your system
Technical characteristics
Electric current
-
Rated current100 A
-
Rated ultimate short-circuit breaking capacity Icu under 400 V AC IEC 60947-225 kA
-
Rated ultimate short-circuit breaking capacity Icu under 240 V AC IEC 60947-235 kA
-
Rated service breaking capacity Ics under 230 V AC according to IEC 60947-235 kA
-
Rated service breaking capacity Ics under 400 V AC according to IEC 60947-225 kA
-
Rated current 10°C according to IEC 60947124,30 A
-
Rated current 15°C according to IEC 60947121,50 A
-
Rated current 20°C according to IEC 60947118,70 A
-
Rated current 25°C according to IEC 60947115,80 A
-
Rated current 30°C according to IEC 60947112,80 A
-
Rated current at 35°C according to IEC 60947109,70 A
-
Rated current at 40°C according to IEC 60947106,60 A
-
Rated current 45°C according to IEC 60947103,30 A
-
Rated current 50°C according to IEC 60947100 A
-
Rated current 55°C according to IEC 6094796,50 A
-
Rated current at 60°C according to IEC 6094793 A
-
Rated current 65°C according to IEC 6094789,20 A
-
Rated current 70°C according to IEC 6094785,30 A
Architecture
-
Number of poles4
-
Control/operation elementToggle
-
Device construction typeFixed built-in
-
Neutral positionLeft
Frequency
-
Frequency50 - 60 Hz
Voltage
-
Rated impulse withstand voltage Uimp8000 V
-
Rated insulation voltage Ui800 V
-
Rated operational voltage Ue220 - 690 V
Functions
-
Trip unitTM A/A
Power
-
Total power loss under IN20,10 W
Endurance
-
Electric endurance in number of cycles10000
-
Number of mechanical operations40000
Safety
-
Ingress Protection (IP) classIP4X
Connection
-
Cross-section flexible conductor6 - 70 mm²
-
Cross-section rigid conductor6 - 95 mm²
Cover, door
-
InterlockableYes
Settings
-
Thermal protection knob setting xIN0.63, 0.8, 1
Cable
-
Cable materialCopper, Aluminium
Compatibility
-
Compatible with RDC AOBNo
-
Suitable for DIN RailNo
-
Suitable for distribution boardYes
Dimensions
-
Height130 mm
-
Width120 mm
-
Depth97 mm
Electrical protection
-
Instantaneous protection (li): dial setting coefficient6, 8, 10, 12
Installation, mounting
-
Mounting-/Connection PositionFront
-
Nominal tightening torque6 - 6 Nm
Environmental value
We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More
Certifications and documents
Downloads
-
Product datasheet
Hager Product data sheet HHS102DR
Moulded Case Circuit Breaker h3+ P160 TM ADJ 4P4D N0-63% 100A 25kA FTC
PDF -
Installation manual
Manual for moulded case circuit breaker h3+ P160 (Date: 2020-03)
Installation manual International 2016-03-09
PDF4,21 MB -
Brochure
h3+ MCCB brochure
Brochure en-GB 2022-07-27
PDF24,53 MB -
Handbook
Technical catalogue
h3+ Moulded Case Circuit breakers up to 630A
PDF48,86 MB -
Declaration of conformity
Declaration
Declaration of conformity International 2022-02-01
PDF300,00 kB
More documentation