Moulded Case Circuit Breaker h3 x160 TM FIX 3P3D 16A 25kA Ring_lug HHA016A
Complete your system
Optional accessories
-
Under voltage coil 8 products available -
Auxiliaries contact block 4 products available -
Shunt release 5 products available -
Terminal cover 2 products available -
Handle for power circuit breaker 2 products available -
Connection Functions 1 products available
Complete your system
Technical characteristics
Electric current
-
Rated current16 A
-
Rated ultimate short-circuit breaking capacity Icu under 400 V AC IEC 60947-225 kA
-
Rated ultimate short-circuit breaking capacity Icu under 240 V AC IEC 60947-235 kA
-
Rated service breaking capacity Ics under 230 V AC according to IEC 60947-225 kA
-
Rated service breaking capacity Ics under 400 V AC according to IEC 60947-225 kA
-
Rated current 10°C according to IEC 6094721,5 A
-
Rated current 15°C according to IEC 6094720,9 A
-
Rated current 20°C according to IEC 6094720,2 A
-
Rated current 25°C according to IEC 6094719,6 A
-
Rated current 30°C according to IEC 6094718,9 A
-
Rated current at 35°C according to IEC 6094718,2 A
-
Rated current at 40°C according to IEC 6094717,5 A
-
Rated current 45°C according to IEC 6094716,7 A
-
Rated current 50°C according to IEC 6094716 A
-
Rated current 55°C according to IEC 6094715,1 A
-
Rated current at 60°C according to IEC 6094714,2 A
-
Rated current 65°C according to IEC 6094713,3 A
-
Rated current 70°C according to IEC 6094712,3 A
Architecture
-
Number of poles3
-
Control/operation elementToggle
-
Device construction typeFixed built-in
-
Neutral positionWithout neutral
Tripping
-
Response time when opening10 ms
Frequency
-
Frequency50 - 60 Hz
Voltage
-
Rated impulse withstand voltage Uimp8000 V
-
Rated insulation voltage Ui690 V
Functions
-
Trip unitTM F/F
Power
-
Total power loss under IN5,3 W
Endurance
-
Electric endurance in number of cycles10000
-
Number of mechanical operations20000
Safety
-
Ingress Protection (IP) classIP4X
Connection
-
Cross-section flexible conductor4 - 70 mm²
-
Cross-section rigid conductor4 - 95 mm²
Installation, mounting
-
Nominal tightening torque6 - 6 Nm
-
Mounting-/Connection PositionFront
Connectivity
-
Type of connectionScrew terminal
Cover, door
-
InterlockableYes
Settings
-
Thermal protection knob setting xIN1, 1
-
Adjustment range short-term delayed short-circuit release0 - 0 A
Cable
-
Cable materialCopper
Dimensions
-
Height130 mm
-
Width75 mm
-
Depth96 mm
Compatibility
-
Compatible with RDC AOBNo
-
Suitable for DIN RailNo
Main electrical attributes
-
Magnetic protection trip time0 - 0 ms
Environmental value
We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More
Certifications and documents
Downloads
-
Product datasheet
Hager Product data sheet HHA016A
Moulded Case Circuit Breaker h3 x160 TM FIX 3P3D 16A 25kA Ring_lug
PDF -
Instruction manual
Instruction manual International 2021-06-07
PDF8,63 MB -
Catalogue
h3 MCCB catalogue
Catalogue en-GB 2024-05-07
PDF9,47 MB -
Declaration of conformity
EU Declaration of Conformity
Declaration of conformity en-GB 2025-03-20
PDF430,96 kB
UKCA Declaration of Conformity
Declaration of conformity en-GB 2025-03-20
PDF435,49 kB
More documentation