Moulded Case Circuit Breaker h3+ P630 LSIG 4P4D N0-50-100% 400A 70kA FTC HEW401LR
Complete your system
Optional accessories
-
Under voltage coil 8 products available -
Connection Functions 5 products available -
AOB MCCB type A 1 products available -
Handle with interlock for power breaker 1 products available -
Shunt release 5 products available -
Auxiliaries contact block 4 products available
Complete your system
Technical characteristics
-
Rated current IN400 A
-
Rated ultimate short-circuit breaking capacity Icu under 230 V AC IEC 60947-2100 kA
-
Rated ultimate short-circuit breaking capacity Icu under 240 V AC IEC 60947-2100 kA
-
Rated ultimate short-circuit breaking capacity Icu under 400 V AC IEC 60947-270 kA
-
Rated ultimate short-circuit breaking capacity Icu under 415 V AC IEC 60947-270 kA
-
Breaking capacity on 1-pole for AC 230 V IEC 60947-210 kA
-
Breaking capacity on 1-pole for AC 400 V IEC 60947-210 kA
-
Rated ultimate short-circuit breaking capacity Icu under 690 V AC IEC 60947-212 kA
-
Rated service breaking capacity Ics under 220 V AC according to IEC 60947-2100 kA
-
Rated service breaking capacity Ics under 230 V AC according to IEC 60947-2100 kA
-
Rated service breaking capacity Ics under 240 V AC according to IEC 60947-2100 kA
-
Rated service breaking capacity Ics under 380 V AC according to IEC 60947-270 kA
-
Rated service breaking capacity Ics under 400 V AC according to IEC 60947-270 kA
-
Rated service breaking capacity Ics under 415 V AC according to IEC 60947-270 kA
-
Rated service breaking capacity Ics under 690 V AC according to IEC 60947-212 kA
-
Rated current at 10°C according to IEC 60947400 A
-
Rated current at 15°C according to IEC 60947400 A
-
Rated current at 20°C according to IEC 60947400 A
-
Rated current at 25°C according to IEC 60947400 A
-
Rated current at 30°C according to IEC 60947400 A
-
Rated current at 35°C according to IEC 60947400 A
-
Rated current at 40°C according to IEC 60947400 A
-
Rated current at 45°C according to IEC 60947400 A
-
Rated current at 50°C according to IEC 60947400 A
-
Rated current at 55°C according to IEC 60947400 A
-
Rated current at 60°C according to IEC 60947400 A
-
Rated current at 70°C according to IEC 60947400 A
-
Rated current at 65°C according to IEC 60947400 A
-
Number of poles4
-
Control/operation elementToggle
-
Device construction typeFixed built-in
-
Neutral positionLeft
-
Response time when opening10 ms
-
Ir1 current dial setting160 A, 180 A, 200 A, 225 A, 250 A, 300 A, 350 A, 370 A, 400 A
-
Adjustment range short-term delayed short-circuit release218,4 - 4000,0 A
-
Frequency50 - 60 Hz
-
Nominal tightening torque18 - 18 Nm
-
Mounting-/Connection PositionFront
-
Rated impulse withstand voltage Uimp8000 V
-
Rated insulation voltage Ui800 V
-
Rated operational voltage Ue220 - 690 V
-
Trip unitLSIG
-
Power dissipation at IN57,8 W
-
Power loss per pole at In19,3 W
-
Number of auxiliary contacts as change-over contact0
-
Number of auxiliary contacts as normally closed contact0
-
Number of auxiliary contacts as normally open contact0
-
Ingress Protection (IP) classIP4X
-
Operating temperature-25 - 70 °C
-
Degree of pollution according to IEC 60664 / IEC 60947-23
-
Connector/plug typeTerminal
-
Cable materialCopper
-
Height260 mm
-
Depth150 mm
-
Motor drive integratedNo
-
Suitable for DIN RailNo
-
Compatible with RDC AOBYes
-
Suitable for distribution boardYes
-
Position power supplyBidirectional
-
Long-time overload protection (ltd): delay (tr)0.5 s, 1.5 s, 2.5 s, 5 s, 7.5 s, 9 s, 10 s, 12 s, 14 s, 16 s
-
Short-time protection (std): current (Isd)1.5, 2, 3, 4, 5, 6, 7, 8, 10
-
Short-time protection (std): delay (tsd)50 ms, 100 ms, 200 ms, 300 ms, 400 ms
-
Instantaneous protection (li): dial setting coefficient3, 4, 5, 6, 7, 8, 10, 11, 12
Environmental value
We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More
Certifications and documents
Downloads
-
Product datasheet
Hager Product data sheet HEW401LR
Moulded Case Circuit Breaker h3+ P630 LSIG 4P4D N0-50-100% 400A 70kA FTC
PDF -
Instruction manual
Instruction manual International 2026-10-30
PDF3,73 MB -
Installation manual
Installation manual International 2019-01-25
PDF1,33 MB -
Brochure
h3+ MCCB brochure
Brochure en-GB 2022-07-27
PDF24,53 MB -
STEP files
CAD file for MCCB 630A 4P
STEP files International 2026-04-15
STP1023,49 kB -
Handbook
Technical catalogue
h3+ Moulded Case Circuit breakers up to 630A
PDF48,21 MB -
Declaration of conformity
Declaration
Declaration of conformity International 2022-03-04
PDF332,59 kB
Declaration
Declaration of conformity International 2022-03-04
PDF355,64 kB
Declaration of conformity en-US 2026-07-14
PDF412,41 kB
EU Declaration of Conformity
PDF588,41 kB