The store will not work correctly when cookies are disabled.
Location Malaysia
  • Contact us
Image Logo  | Hager
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Inspiration & knowledge
    • Support
    • About us
    Account
    • Home
    • Catalogue
    • Wiring accessories
    • Muse
    • muse - frames
    • WGMCV1
    EAN-Nr.
    3250617279291
    Packaging
    40 Pieces
    • muse - frames

    1 GANG FRAME WGMCV1

    Add to a list
    Add to a list

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    Also available in

    Number of gangs
    1
    1
    2
    2
    3
    3
    4
    4
    5
    5

    1 GANG FRAME

    WGMCV1

    • Accessories
    • Technical characteristics
    • Environmental value
    • Documentations
    • More products
    Download the sheet

    Complete your system

    Optional accessories

    • Mini­ature fuse holder 3 products available
    • Connec­tion Func­tions 2 products available
    • Socket outlet 7 products available
    • Trans­ition adapter for domestic switching devices 1 products available
    • Support plate 1 products available

    Complete your system

    • Mini­ature fuse holder
    • Connec­tion Func­tions
    • Socket outlet
    • Trans­ition adapter for domestic switching devices
    • Support plate
    • WGMR13

      13A fused w/flex outlet

      €0.00  / *
    • WGMR13S

      13A switched fused w/flex outlet

      €0.00  / *
    • WGMR13SN

      13A switched fused w/flex outlet w/ neon

      €0.00  / *
    • WGMR25

      25A CONNECTION UNIT

      €0.00  / *
    • WGMR45

      45A CONNECTION UNIT

      €0.00  / *
    • WGMS113

      13A single socket

      €0.00  / *
    • WGMS113S

      13A SINGLE SWITCHED SOCKET

      €0.00  / *
    • WGMS113SDP

      13A SINGLE DP SWITCHED SOCKET

      €0.00  / *
    • WGMS113SUSB

      13A SINGLE SWITCHED SOCKET + USB

      €0.00  / *
    • WGMS115S

      15A SINGLE SWITCHED SOCKET

      €0.00  / *
    • WGMS116S

      16A GERMAN SOCKET W/SHUTTER

      €0.00  / *
    • WGMS113SN

      13A SWITCHED SOCKET W/ LED

      €0.00  / *
    • WGMVE2

      Accommodation plate (2 modules)

      €0.00  / *
    • WGMBP2

      TWIN BLANK PLATE

      €0.00  / *

    Technical characteristics

    Capa­city
    • Number of gangs
      1
    Mater­ials
    • Colour
      White
    • Surface finish
      Glossy
    • Material
      Polycar­bonate (PC)
    • Contains recycled material (% of total plastic weight)
      0
    • Treat­ment
      Untreated
    Dimen­sions
    • Height
      8 mm
    • Width
      86 mm
    • Depth
      8 mm
    Accessories
    • Has labelling field
      No
    Install­a­tion, mounting
    • Mounting on
      Mounting plate
    • Mount­ing-/­Con­nec­tion Posi­tion
      Front
    Safety
    • Ingress Protec­tion (IP) class
      IP20
    • Impact resist­ance IK
      IK02

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More

    RoHS conform Yes
    REACh-SVHC free Yes
    Halogen free Yes

    Certifications and documents

    REACH declaration WGMCV1
    PDF
    RoHS report WGMCV1
    PDF

    Downloads

    • Image WGMCV1  | Hager

      Product Image WGMCV1

    • Product datasheet

      Image Hager Product data sheet WGMCV1  | Hager

      Hager Product data sheet WGMCV1

      1 GANG FRAME

      PDF
    • Catalogue

      Image Hager Muse catalogue MY  | Hager

      Hager Muse catalogue MY

      Catalogue en-GB 2025-10-30

      PDF
      4,67 MB
    • Declaration of conformity

      Image BOC_CE_CERT_Tube_IRL_3321_FR_EN_08112022  | Hager

      BOC_CE_CERT_Tube_IRL_3321_FR_EN_08112022

      Declaration of conformity en-GB 2022-12-30

      PDF
      117,42 kB
    More documentation

    Discover our other products of this range

      5
    • 1
      WGMCH5 - 5G multi-gang frame (horizontal)
      WGMCH5
      5G multi-gang frame (horizontal)
    • 2
      WGMC1 - 1G frame(horizontal)65x52mm
      WGMC1
      1G frame(horizontal)65x52mm
    • 3
      WGMCH3KB - 3G multi-gang frame (horizontal);kb
      WGMCH3KB
      3G multi-gang frame (horizontal);kb
    • 4
      WGMC2 - 2 GANG FRAME
      WGMC2
      2 GANG FRAME
    • 5
      WGMC1SKB - 1G frame(square)52x52mm;kb
      WGMC1SKB
      1G frame(square)52x52mm;kb

    Product catalogue

    • Product catalogue
    • Energy distribution
    • Energy management
    • Wiring accessories
    • Connected homes

    Contact and Support

    • FAQ
    • How-to videos
    • Downloads
    • Find a distributor
    • Contact us
    • Newsletter

    Who we are

    We deliver safe and simple electrical solutions, from energy distribution to lighting control and building automation systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

    More about us

    Fol­low us

      • Privacy
      • Cookies
      • Report a vulnerability

    © Hager Group