The store will not work correctly when cookies are disabled.
Location Malaysia
  • Contact us
Image Logo  | Hager
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Inspiration & knowledge
    • Support
    • About us
    Account
    • Home
    • Catalogue
    • Wiring accessories
    • Muse
    • muse - security and safety systems
    • WGMR13S
    EAN-Nr.
    3250617296311
    Packaging
    8 Pieces
    • muse - security and safety systems

    13A switched fused w/flex outlet WGMR13S

    Add to a list
    Add to a list

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    13A switched fused w/flex outlet

    WGMR13S

    • Environmental value
    • Documentations
    • More products
    Download the sheet

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More

    RoHS conform Yes
    REACh-SVHC free Yes
    Halogen free Yes

    Certifications and documents

    REACH declaration WGMR13S
    PDF
    RoHS report WGMR13S
    PDF

    Downloads

    • Image WGMR13S  | Hager

      Product Image WGMR13S

    • Product datasheet

      Image Hager Product data sheet WGMR13S  | Hager

      Hager Product data sheet WGMR13S

      13A switched fused w/flex outlet

      PDF
    • Installation manual

      Image Installation manual en-GB 2022-01-10  | Hager

      Installation manual en-GB 2022-01-10

      PDF
      1,32 MB
    • Catalogue

      Image Hager Muse catalogue MY  | Hager

      Hager Muse catalogue MY

      Catalogue en-GB 2025-10-30

      PDF
      4,67 MB
    • Declaration of conformity

      Image Declaration of conformity en-GB 2024-07-18  | Hager

      Declaration of conformity en-GB 2024-07-18

      PDF
      777,75 kB
    More documentation

    Discover our other products of this range

      5
    • 1
      WGML2D1N - 20AX 1G DP SWITCH W/ LED
      WGML2D1N
      20AX 1G DP SWITCH W/ LED
    • 2
      WGML2D2NKB - 20AX 2G DP SWITCH W/ LED, Knight black
      WGML2D2NKB
      20AX 2G DP SWITCH W/ LED, Knight black
    • 3
      WGMR45D1AS - 45A DP SWITCH W/ LED, AS
      WGMR45D1AS
      45A DP SWITCH W/ LED, AS
    • 4
      WGML2D12N - 20AX 1G 2W DP SWITCH W/ LED
      WGML2D12N
      20AX 1G 2W DP SWITCH W/ LED
    • 5
      WGMR13SN - 13A switched fused w/flex outlet w/ neon
      WGMR13SN
      13A switched fused w/flex outlet w/ neon

    Product catalogue

    • Product catalogue
    • Energy distribution
    • Energy management
    • Wiring accessories
    • Connected homes

    Contact and Support

    • FAQ
    • How-to videos
    • Downloads
    • Find a distributor
    • Contact us
    • Newsletter

    Who we are

    We deliver safe and simple electrical solutions, from energy distribution to lighting control and building automation systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

    More about us

    Fol­low us

      • Privacy
      • Cookies
      • Report a vulnerability

    © Hager Group