The store will not work correctly when cookies are disabled.
Location Malaysia
  • Contact us
Image Logo  | Hager
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Inspiration & knowledge
    • Support
    • About us
    Account
    • Home
    • Catalogue
    • Wiring accessories
    • Muse
    • muse - security and safety systems
    • WGMR25
    EAN-Nr.
    3250617279628
    Packaging
    14 Pieces
    • muse - security and safety systems

    25A CONNECTION UNIT WGMR25

    Add to a list
    Add to a list

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    25A CONNECTION UNIT

    WGMR25

    • Technical characteristics
    • Environmental value
    • Documentations
    • More products
    Download the sheet

    Technical characteristics

    Elec­tric current
    • Rated current IN
      25 A

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More

    RoHS conform Yes
    REACh-SVHC free Yes
    Halogen free Yes

    Certifications and documents

    REACH declaration WGMR25
    PDF
    RoHS report WGMR25
    PDF

    Downloads

    • Image WGMR25  | Hager

      Product Image WGMR25

    • Product datasheet

      Image Hager Product data sheet WGMR25  | Hager

      Hager Product data sheet WGMR25

      25A CONNECTION UNIT

      PDF
    • Catalogue

      Image Hager Muse catalogue MY  | Hager

      Hager Muse catalogue MY

      Catalogue en-GB 2025-10-30

      PDF
      4,67 MB
    • Declaration of conformity

      Image BOC_CE_CERT_T1x_TD_TPD_TSx_IT_EN_21072022  | Hager

      BOC_CE_CERT_T1x_TD_TPD_TSx_IT_EN_21072022

      Declaration of conformity en-GB 2022-12-30

      PDF
      92,80 kB
    More documentation

    Discover our other products of this range

      5
    • 1
      WGMR45D1KB - 45A DP SWITCH W/ LED, KB
      WGMR45D1KB
      45A DP SWITCH W/ LED, KB
    • 2
      WGMR45D1 - 45A DP SWITCH W/ LED
      WGMR45D1
      45A DP SWITCH W/ LED
    • 3
      WGML2D12N - 20AX 1G 2W DP SWITCH W/ LED
      WGML2D12N
      20AX 1G 2W DP SWITCH W/ LED
    • 4
      WGMR32D1 - 32A DP SWITCH W/ LED
      WGMR32D1
      32A DP SWITCH W/ LED
    • 5
      WGML2D12NKB - 20AX 1G 2W DP SWITCH W/ LED, Knight black
      WGML2D12NKB
      20AX 1G 2W DP SWITCH W/ LED, Knight black

    Product catalogue

    • Product catalogue
    • Energy distribution
    • Energy management
    • Wiring accessories
    • Connected homes

    Contact and Support

    • FAQ
    • How-to videos
    • Downloads
    • Find a distributor
    • Contact us
    • Newsletter

    Who we are

    We deliver safe and simple electrical solutions, from energy distribution to lighting control and building automation systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

    More about us

    Fol­low us

      • Privacy
      • Cookies
      • Report a vulnerability

    © Hager Group