The store will not work correctly when cookies are disabled.
Location Malaysia
  • Contact us
Image Logo  | Hager
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Inspiration & knowledge
    • Support
    • About us
    Account
    • Home
    • Catalogue
    • Wiring accessories
    • Muse
    • muse - sockets
    • WGMS113
    EAN-Nr.
    3250617296496
    Packaging
    8 Pieces
    • muse - sockets

    13A SINGLE SOCKET WGMS113

    Add to a list
    Add to a list

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    13A SINGLE SOCKET

    WGMS113

    • Technical characteristics
    • Environmental value
    • Documentations
    • More products
    Download the sheet

    Technical characteristics

    Elec­tric current
    • Rated current IN
      13 A
    Dimen­sions
    • Number of units
      1
    Equip­ment
    • Connect­or/plug type socket outlet
      British Standard
    • With hinged lid
      No

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More

    RoHS conform Yes
    REACh-SVHC free Yes
    Halogen free Yes

    Certifications and documents

    REACH declaration WGMS113
    PDF
    RoHS report WGMS113
    PDF

    Downloads

    • Image WGMS113  | Hager

      Product Image WGMS113

    • Product datasheet

      Image Hager Product data sheet WGMS113  | Hager

      Hager Product data sheet WGMS113

      13A single socket

      PDF
    • Installation manual

      Image Installation manual en-GB 2021-10-21  | Hager

      Installation manual en-GB 2021-10-21

      PDF
      1,33 MB
    • Catalogue

      Image Hager Muse catalogue MY  | Hager

      Hager Muse catalogue MY

      Catalogue en-GB 2025-10-30

      PDF
      4,67 MB
    • Declaration of conformity

      Image Declaration of conformity en-GB 2024-07-29  | Hager

      Declaration of conformity en-GB 2024-07-29

      PDF
      702,87 kB
    More documentation

    Discover our other products of this range

      5
    • 1
      WGMS116S - 16A GERMAN SOCKET W/SHUTTER
      WGMS116S
      16A GERMAN SOCKET W/SHUTTER
    • 2
      WGMS113S - 13A SINGLE SWITCHED SOCKET
      WGMS113S
      13A SINGLE SWITCHED SOCKET
    • 3
      WGMS115S - 15A SINGLE SWITCHED SOCKET
      WGMS115S
      15A SINGLE SWITCHED SOCKET
    • 4
      WGMS113SUSB - 13A SINGLE SWITCHED SOCKET + USB
      WGMS113SUSB
      13A SINGLE SWITCHED SOCKET + USB
    • 5
      WGMS113SDP - 13A SINGLE DP SWITCHED SOCKET
      WGMS113SDP
      13A SINGLE DP SWITCHED SOCKET

    Product catalogue

    • Product catalogue
    • Energy distribution
    • Energy management
    • Wiring accessories
    • Connected homes

    Contact and Support

    • FAQ
    • How-to videos
    • Downloads
    • Find a distributor
    • Contact us
    • Newsletter

    Who we are

    We deliver safe and simple electrical solutions, from energy distribution to lighting control and building automation systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

    More about us

    Fol­low us

      • Privacy
      • Cookies
      • Report a vulnerability

    © Hager Group