Complete your system
Optional accessories
-
Accessories/spare parts for surge protection power supply systems 1 products available
Complete your system
Technical characteristics
Architecture
-
Type of pole4P
-
Neutral positionLeft
Capacity
-
Number of modules4
Voltage
-
Rated operational voltage Ue230 - 400 V
-
Continuous operating voltage Uc350 V
-
Voltage protection level Up1,90 kV
-
Voltage protection level Up L-N (PEN)1,9 kV
-
Type voltage supplyAC
-
Nominal voltage240 - 415 V AC ± 10%
Electric current
-
Short-circuit current rating (Isccr)25 kA
-
Max. overcurrent protection device, parallel connection (fuse)125 A
-
Nominal discharge current In35 kA
-
Nominal discharge current In 8 - 20 µs L-N (PEN)35 kA
-
Follow current interrupting rating0,10 kA
-
Max. discharge current (Imax)65 kA
-
Max. discharge current (Imax) L-N (PEN)65 kA
Dimensions
-
Height99,50 mm
-
Width72 mm
-
Depth66,60 mm
Use conditions
-
Operating temperature-40 - 85 °C
-
Air humidity protection5 - 95%
-
Storage/transport temperature-40 - 85 °C
-
Degree of pollution according to IEC 60664 / IEC 60947-22
-
Max. altitude4000 m
Network configuration
-
Network typeTN-S, TT
-
Network TNNo
-
Network TN-CNo
-
Network TN-C-SNo
-
Network TN-SYes
-
Network TTYes
-
Network ITNo
-
Network DCNo
Equipment
-
With remote signalling contactYes
Connection
-
Cross-section flexible conductor1.5 - 25 mm²
-
Cross-section flexible conductor (signal contact)0,14 - 1,5 mm²
-
Cross-section rigid conductor1.5 - 35 mm²
-
Cross-section rigid conductor (signal contact)0,14 - 1,5 mm²
-
Number of connections1
Standards
-
Surge protection device typeT2
Frequency
-
Frequency50 - 60 Hz
Installation, mounting
-
Nominal tightening torque2,50 - 2,50 Nm
-
Suitable for indoor usageYes
Configuration
-
With integrated protection fuseNo
Connectivity
-
Mounting typeDIN rail
-
Type of connectionScrew connection
Functions
-
Disconnector indicationOptical, Remote signalling
-
Suitable for additional system configurationNo
Fuse
-
Fuse characteristicsgG
Internal use only
-
StandardIEC/EN 61643-11
Specific identificaton attributes for Protection
-
Filter Type productSPD
Safety
-
Mode of protectionL-N, N-PE
-
Protection classIsolation class II
Materials
-
Product colourLight grey
-
RAL code7035
-
MaterialPlastic
Use
-
Is accessibleYes
Environmental value
We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More
Certifications and documents
Downloads
More documentation