The store will not work correctly when cookies are disabled.
Location Malaysia
  • Contact us
Image Logo  | Hager
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Inspiration & knowledge
    • Support
    • About us
    Account
    • Home
    • Catalogue
    • Main switchgear
    • Load break switch and fuse
    • Cylinder fuses and fuse elements
    • L502PV
    EAN-Nr.
    3250614124822
    Packaging
    6 Pieces
    • Cylinder fuses and fuse elements

    Fuse carrier 2P 1000V DC L38 2M L502PV

    Add to a list
    Add to a list

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    Fuse carrier 2P 1000V DC L38 2M

    L502PV

    • Accessories
    • Technical characteristics
    • Environmental value
    • Documentations
    • More products
    Download the sheet

    Complete your system

    Optional accessories

    • Cylindrical fuse 13 products available

    Complete your system

    • Cylindrical fuse
    • LF308PV

      PV Fuse-link 10x38 mm 1000V DC 8A

      €0.00  / *
    • LF303PV

      PV Fuse-link 10x38 mm 1000V DC 3A

      €0.00  / *
    • LF301PV

      PV Fuse-link 10x38 mm 1000V DC 1A

      €0.00  / *
    • LF312PV

      PV Fuse-link 10x38 mm 1000V DC 12A

      €0.00  / *
    • LF320PV

      PV Fuse-link 10x38 mm 1000V DC 20A

      €0.00  / *
    • LF316PV

      PV Fuse-link 10x38 mm 1000V DC 16A

      €0.00  / *
    • LF310PV

      PV Fuse-link 10x38 mm 1000V DC 10A

      €0.00  / *
    • LF304PV

      PV Fuse-link 10x38 mm 1000V DC 4A

      €0.00  / *
    • LF306PV

      PV Fuse-link 10x38 mm 1000V DC 6A

      €0.00  / *
    • LF305PV

      PV Fuse-link 10x38 mm 1000V DC 5A

      €0.00  / *
    • LF315PV

      PV Fuse-link 10x38 mm 1000V DC 15A

      €0.00  / *
    • LF325PV

      PV Fuse-link 10x38 mm 600V DC 25A

      €0.00  / *
    • LF332PV

      PV Fuse-link 10x38 mm 600V DC 32A

      €0.00  / *

    Technical characteristics

    Archi­tec­ture
    • Number of poles
      2
    • Type of pole
      2P
    Capa­city
    • Number of modules
      2
    Elec­tric current
    • Rated current IN
      32 A
    • Rated condi­tional short-­cir­cuit current Icc with gl-gG fuses
      30 kA
    • Rated short-­time with­stand current Icw IEC 60947
      30 kA
    • Rated ulti­mate short-­cir­cuit breaking capa­city Icu AC IEC 60947-2
      30 kA
    Voltage
    • Rated oper­a­tional voltage Ue
      690 - 1000 V
    • Type voltage supply
      DC
    • Rated insu­la­tion voltage Ui
      690 V
    • Nominal voltage
      0 - 1000 V
    • Rated oper­a­tional voltage in DC
      0 - 1000 V
    Install­a­tion, mounting
    • Nominal tight­ening torque
      2 - 2 Nm
    Dimen­sions
    • Height
      77 mm
    • Width
      35 mm
    • Depth
      75 mm
    Power
    • Power dissip­a­tion at IN
      2,20 W
    Safety
    • Ingress Protec­tion (IP) class
      IP20
    Use condi­tions
    • Oper­ating temper­ature
      -25 - 50 °C
    • Degree of pollu­tion according to IEC 60664 / IEC 60947-2
      3
    Connec­tion
    • Cross-sec­tion flex­ible conductor
      0.75 - 10 mm²
    • Cross-sec­tion rigid conductor
      1 - 16 mm²
    Frequency
    • Frequency
      50 - 60 Hz
    Fuse
    • Fuse size
      10.3 x 38
    • Fuse char­ac­ter­istics
      gPV
    Internal use only
    • Standard
      IEC/EN 60269, IEC 60947-3

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More

    RoHS conform Yes

    Certifications and documents

    REACH declaration L502PV
    PDF
    RoHS report L502PV
    PDF

    Downloads

    • Image L502PV  | Hager

      Product Image L502PV

    • Product datasheet

      Image Hager Product data sheet L502PV  | Hager

      Hager Product data sheet L502PV

      Fuse carrier 2P 1000V DC L38 2M

      PDF
    • Declaration of conformity

      Image Declaration  | Hager

      Declaration

      Declaration of conformity International 2021-09-23

      PDF
      378,78 kB
      Image Declaration of conformity en-US 2026-07-14  | Hager

      Declaration of conformity en-US 2026-07-14

      PDF
      255,40 kB
    More documentation

    Discover our other products of this range

      5
    • 1
      LS712 - Fuse carrier 1P+N 125A 690V L58 accessoriability 4M
      LS712
      Fuse carrier 1P+N 125A 690V L58 accessoriability 4M
    • 2
      LF325PV - PV Fuse-link 10x38 mm 600V DC 25A
      LF325PV
      PV Fuse-link 10x38 mm 600V DC 25A
    • 3
      LF301PV - PV Fuse-link 10x38 mm 1000V DC 1A
      LF301PV
      PV Fuse-link 10x38 mm 1000V DC 1A
    • 4
      LF332PV - PV Fuse-link 10x38 mm 600V DC 32A
      LF332PV
      PV Fuse-link 10x38 mm 600V DC 32A
    • 5
      LSN512 - Fuse carrier 1P+N 32A 690V L38 2M
      LSN512
      Fuse carrier 1P+N 32A 690V L38 2M

    Product catalogue

    • Product catalogue
    • Energy distribution
    • Energy management
    • Wiring accessories
    • Connected homes

    Contact and Support

    • FAQ
    • How-to videos
    • Downloads
    • Find a distributor
    • Contact us
    • Newsletter

    Who we are

    We deliver safe and simple electrical solutions, from energy distribution to lighting control and building automation systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

    More about us

    Fol­low us

      • Privacy
      • Cookies
      • Report a vulnerability

    © Hager Group