The store will not work correctly when cookies are disabled.
Location Malaysia
  • Contact us
Image Logo  | Hager
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Inspiration & knowledge
    • Support
    • About us
    Account
    • Home
    • Catalogue
    • Main switchgear
    • Load break switch and fuse
    • Cylinder fuses and fuse elements
    • LF308PV
    EAN-Nr.
    3250614061547
    Packaging
    10 Pieces
    • Cylinder fuses and fuse elements

    PV Fuse-link 10x38 mm 1000V DC 8A LF308PV

    Add to a list
    Add to a list

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    PV Fuse-link 10x38 mm 1000V DC 8A

    LF308PV

    • Technical characteristics
    • Environmental value
    • Documentations
    • More products
    Download the sheet

    Technical characteristics

    Fuse
    • Fuse char­ac­ter­istics
      gPV
    • Fuse size
      10.3 x 38
    Elec­tric current
    • Rated current IN
      8 A
    Power
    • Power dissip­a­tion at IN
      2,55 W
    Main elec­trical attrib­utes
    • Rated short-­cir­cuit breaking capa­city Icn AC according to IEC 60898-1
      30 kA
    Voltage
    • Type voltage supply
      DC
    • Nominal voltage
      1000 - 1000 V
    Archi­tec­ture
    • Curve
      C

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More

    RoHS conform Yes
    REACh-SVHC free Yes
    Halogen free Yes

    Certifications and documents

    REACH declaration LF308PV
    PDF
    Hager RoHS report LF308PV
    PDF

    Downloads

    • Image LF308PV  | Hager

      Product Image LF308PV

    • Product datasheet

      Image Hager Product data sheet LF308PV  | Hager

      Hager Product data sheet LF308PV

      PV Fuse-link 10x38 mm 1000V DC 8A

      PDF
    • Declaration of conformity

      Image Declaration of conformity en-US 2026-07-14  | Hager

      Declaration of conformity en-US 2026-07-14

      PDF
      264,03 kB
      Image Deklaracja zgodności UE  | Hager

      Deklaracja zgodności UE

      Wkładki topikowe cylindryczne do instalacji fotowoltaicznych gPV

      PDF
      273,47 kB
    More documentation

    Discover our other products of this range

      5
    • 1
      LF301PV - PV Fuse-link 10x38 mm 1000V DC 1A
      LF301PV
      PV Fuse-link 10x38 mm 1000V DC 1A
    • 2
      LF303PV - PV Fuse-link 10x38 mm 1000V DC 3A
      LF303PV
      PV Fuse-link 10x38 mm 1000V DC 3A
    • 3
      LR603 - Fuse carrier 3P 50A 690V L51 4.5M
      LR603
      Fuse carrier 3P 50A 690V L51 4.5M
    • 4
      LR601 - Fuse carrier 1P 50A 690V L51 1.5M
      LR601
      Fuse carrier 1P 50A 690V L51 1.5M
    • 5
      LSN509 - Fuse carrier 1N 32A 690V L38 1M
      LSN509
      Fuse carrier 1N 32A 690V L38 1M

    Product catalogue

    • Product catalogue
    • Energy distribution
    • Energy management
    • Wiring accessories
    • Connected homes

    Contact and Support

    • FAQ
    • How-to videos
    • Downloads
    • Find a distributor
    • Contact us
    • Newsletter

    Who we are

    We deliver safe and simple electrical solutions, from energy distribution to lighting control and building automation systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

    More about us

    Fol­low us

      • Privacy
      • Cookies
      • Report a vulnerability

    © Hager Group