The store will not work correctly when cookies are disabled.
Location Malaysia
  • Contact us
Image Logo  | Hager
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Inspiration & knowledge
    • Support
    • About us
    Account
    • Home
    • Catalogue
    • Main switchgear
    • Load break switch and fuse
    • Cylinder fuses and fuse elements
    • LR601
    EAN-Nr.
    3250614186011
    Packaging
    10 Pieces
    • Cylinder fuses and fuse elements

    Fuse carrier 1P 50A 690V L51 1.5M LR601

    Add to a list
    Add to a list

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    Fuse carrier 1P 50A 690V L51 1.5M

    LR601

    • Technical characteristics
    • Environmental value
    • Documentations
    • More products
    Download the sheet

    Technical characteristics

    Dimen­sions
    • Height
      107 mm
    • Width
      26,25 mm
    • Depth
      93 mm
    Archi­tec­ture
    • Number of poles
      1
    • Type of pole
      1P
    Elec­tric current
    • Rated current IN
      50 A
    • Rated current of fuse cart­ridge
      2 A, 4 A, 6 A, 8 A, 10 A, 12 A, 16 A, 20 A, 25 A, 32 A, 40 A, 50 A
    Capa­city
    • Number of modules
      1,50
    Internal use only
    • Number of half modules of 17,5 mm
      3
    Use condi­tions
    • Oper­ating temper­ature
      -5 - 40 °C
    Install­a­tion, mounting
    • Nominal tight­ening torque
      3,5 - 3,5 Nm
    • Mounting on
      DIN rail
    Power
    • Power dissip­a­tion at IN
      6 W
    Voltage
    • Rated insu­la­tion voltage Ui
      690 V
    • Rated impulse with­stand voltage Uimp
      8 kV
    • Type voltage supply
      AC
    • Over­voltage category according to IEC 60947-1
      3
    Safety
    • Ingress Protec­tion (IP) class
      IP20
    Connec­tion
    • Cross-sec­tion of input and output with screws, for flex­ible conductors
      2,5 - 25 mm²
    • Cross-sec­tion of input and output with screws, for massive conductors
      2,5 - 35 mm²
    Fuse
    • Fuse size
      14 x 51
    Cover, door
    • Inter­lock­able
      No

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More

    RoHS conform Yes
    REACh-SVHC free Yes

    Certifications and documents

    PEP - Fuse carrier 1P 125A L58 2M (English )
    PDF
    403,79 kB
    REACH declaration LR601
    PDF
    Hager RoHS report LR601
    PDF

    Downloads

    • Image LR601  | Hager

      Product Image LR601

    • Product datasheet

      Image Hager Product data sheet LR601  | Hager

      Hager Product data sheet LR601

      Fuse carrier 1P 50A 690V L51 1.5M

      PDF
    • Declaration of conformity

      Image Declaration  | Hager

      Declaration

      Declaration of conformity International 2023-03-14

      PDF
      894,70 kB
      Image Declaration of conformity en-US 2026-07-14  | Hager

      Declaration of conformity en-US 2026-07-14

      PDF
      276,18 kB
    More documentation

    Discover our other products of this range

      5
    • 1
      LR703 - Fuse carrier 3P 125A 690V L58 6M
      LR703
      Fuse carrier 3P 125A 690V L58 6M
    • 2
      LSN501 - Fuse carrier 1P 32A 690V L38 1M
      LSN501
      Fuse carrier 1P 32A 690V L38 1M
    • 3
      LF305PV - PV Fuse-link 10x38 mm 1000V DC 5A
      LF305PV
      PV Fuse-link 10x38 mm 1000V DC 5A
    • 4
      LF301PV - PV Fuse-link 10x38 mm 1000V DC 1A
      LF301PV
      PV Fuse-link 10x38 mm 1000V DC 1A
    • 5
      LSN509 - Fuse carrier 1N 32A 690V L38 1M
      LSN509
      Fuse carrier 1N 32A 690V L38 1M

    Product catalogue

    • Product catalogue
    • Energy distribution
    • Energy management
    • Wiring accessories
    • Connected homes

    Contact and Support

    • FAQ
    • How-to videos
    • Downloads
    • Find a distributor
    • Contact us
    • Newsletter

    Who we are

    We deliver safe and simple electrical solutions, from energy distribution to lighting control and building automation systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

    More about us

    Fol­low us

      • Privacy
      • Cookies
      • Report a vulnerability

    © Hager Group