The store will not work correctly when cookies are disabled.
Location Malaysia
  • Contact us
Image Logo  | Hager
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Inspiration & knowledge
    • Support
    • About us
    Account
    • Home
    • Catalogue
    • Main switchgear
    • Load break switch and fuse
    • Cylinder fuses and fuse elements
    • LF332PV
    EAN-Nr.
    3250614061639
    Packaging
    10 Pieces
    • Cylinder fuses and fuse elements

    PV Fuse-link 10x38 mm 600V DC 32A LF332PV

    Add to a list
    Add to a list

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    PV Fuse-link 10x38 mm 600V DC 32A

    LF332PV

    • Technical characteristics
    • Environmental value
    • Documentations
    • More products
    Download the sheet

    Technical characteristics

    Fuse
    • Fuse char­ac­ter­istics
      gPV
    • Fuse size
      10.3 x 38
    Elec­tric current
    • Rated current IN
      32 A
    Power
    • Power dissip­a­tion at IN
      4,40 W
    Main elec­trical attrib­utes
    • Rated short-­cir­cuit breaking capa­city Icn AC according to IEC 60898-1
      30 kA
    Voltage
    • Type voltage supply
      DC
    • Nominal voltage
      600 - 600 V
    Archi­tec­ture
    • Curve
      C

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More

    RoHS conform Yes
    REACh-SVHC free Yes

    Certifications and documents

    PEP - Cylindrical fuse-links for industrial applications 10x38mm gG 2A 500V AC 120kA (English)
    PDF
    762,67 kB
    REACH declaration LF332PV
    PDF
    RoHS report LF332PV
    PDF

    Downloads

    • Image LF332PV  | Hager

      Product Image LF332PV

    • Product datasheet

      Image Hager Product data sheet LF332PV  | Hager

      Hager Product data sheet LF332PV

      PV Fuse-link 10x38 mm 600V DC 32A

      PDF
    • Declaration of conformity

      Image Declaration  | Hager

      Declaration

      Declaration of conformity International 2022-03-09

      PDF
      916,99 kB
      Image Declaration of conformity en-US 2026-07-14  | Hager

      Declaration of conformity en-US 2026-07-14

      PDF
      264,03 kB
      Image Deklaracja zgodności UE  | Hager

      Deklaracja zgodności UE

      Wkładki topikowe cylindryczne do instalacji fotowoltaicznych gPV

      PDF
      273,47 kB
    More documentation

    Discover our other products of this range

      5
    • 1
      LR701 - Fuse carrier 1P 125A 690V L58 2M
      LR701
      Fuse carrier 1P 125A 690V L58 2M
    • 2
      LF308PV - PV Fuse-link 10x38 mm 1000V DC 8A
      LF308PV
      PV Fuse-link 10x38 mm 1000V DC 8A
    • 3
      LR601 - Fuse carrier 1P 50A 690V L51 1.5M
      LR601
      Fuse carrier 1P 50A 690V L51 1.5M
    • 4
      LR604 - Fuse carrier 3P+N 50A 690V L51 6M
      LR604
      Fuse carrier 3P+N 50A 690V L51 6M
    • 5
      LF316PV - PV Fuse-link 10x38 mm 1000V DC 16A
      LF316PV
      PV Fuse-link 10x38 mm 1000V DC 16A

    Product catalogue

    • Product catalogue
    • Energy distribution
    • Energy management
    • Wiring accessories
    • Connected homes

    Contact and Support

    • FAQ
    • How-to videos
    • Downloads
    • Find a distributor
    • Contact us
    • Newsletter

    Who we are

    We deliver safe and simple electrical solutions, from energy distribution to lighting control and building automation systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

    More about us

    Fol­low us

      • Privacy
      • Cookies
      • Report a vulnerability

    © Hager Group