The store will not work correctly when cookies are disabled.
Location Malaysia
  • Contact us
Image Logo  | Hager
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Inspiration & knowledge
    • Support
    • About us
    Account
    • Home
    • Catalogue
    • Modular devices
    • Protec­tion and accessories
    • Residual current circuit breakers (RCCB)
    • CDA525D
    EAN-Nr.
    3250611620600
    Packaging
    1 piece
    • Residual current circuit breakers (RCCB)

    RCCB 1P+N 25A 30mA A CDA525D

    Add to a list
    Add to a list

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    RCCB 1P+N 25A 30mA A

    CDA525D

    • Accessories
    • Technical characteristics
    • Environmental value
    • Documentations
    • More products
    Download the sheet

    Complete your system

    Optional accessories

    • Locking inter­locking func­tions 1 products available
    • Under voltage coil 1 products available
    • Shunt release 2 products available
    • Auxil­i­aries contact block 2 products available

    Complete your system

    • Locking inter­locking func­tions
    • Under voltage coil
    • Shunt release
    • Auxil­i­aries contact block
    • MZN175

      Padlockable locking kit for MCB, RCCB and RCBO

      €0.00  / *
    • MZ206

      Under voltage release 230V AC

      €0.00  / *
    • MZ204

      Shunt trip 24-48V AC 12-48V DC

      €0.00  / *
    • MZ203

      Shunt trip 230-415V AC 110-130V DC

      €0.00  / *
    • MZ202

      Alarm contact 1C+1O 6A 240V AC

      €0.00  / *
    • MZ201

      Auxiliary contact 1C+1O 6A 240V AC

      €0.00  / *

    Technical characteristics

    Archi­tec­ture
    • Type of pole
      1P+N
    • Number of poles
      2
    Elec­tric current
    • Rated current IN
      25 A
    • Rated residual oper­ating current Idn
      30 mA
    • Breaking and opening capa­city Idm
      1,25 kA
    • Rated condi­tional short-­cir­cuit current Inc according to EN61008-1
      10 kA
    • Rated current at -25°C
      25 A
    • Rated current at -20°C
      25 A
    • Rated current at -15°C
      25 A
    • Rated current at -10°C
      25 A
    • Rated current at -5°C
      25 A
    • Rated current at 0°C
      25 A
    • Rated current at 5°C
      25 A
    • Rated current at 10°C
      25 A
    • Rated current at 15°C
      25 A
    • Rated current at 20°C
      25 A
    • Rated current at 25°C
      25 A
    • Rated current at 30°C
      25 A
    • Rated current at 35°C
      25 A
    • Rated current at 40°C
      25 A
    • Rated current at 45°C
      25 A
    • Rated current at 50°C
      25 A
    • Rated current at 55°C
      25 A
    • Rated current at 60°C
      25 A
    • Rated current at 65°C
      25 A
    • Rated current at 70°C
      25 A
    Install­a­tion, mounting
    • Nominal tight­ening torque top terminal
      3,60 - 3,60 Nm
    • Nominal tight­ening torque down terminal
      3,60 - 3,60 Nm
    • Type of top connec­tion for modular devices
      Screw terminal
    • Type of bottom connec­tion for modular devices
      bicon­nect
    Connectivity
    • Type of connec­tion
      Screw terminal
    • Top connec­tion align­ment for modular devices
      Aligned terminal
    • Down connec­tion align­ment for modular devices
      Aligned terminal
    Voltage
    • Rated oper­a­tional voltage Ue
      230 - 230 V
    • Type voltage supply
      AC
    • Rated insu­la­tion voltage Ui
      500 V
    • Dielec­tric strength value of power frequency
      2 kV
    • Rated impulse with­stand voltage Uimp
      4000 V
    • Rated impulse with­stand voltage Uimp IEC 60947-3
      6000 V
    • Max. oper­ating voltage
      253 V
    Frequency
    • Frequency
      50 - 50 Hz
    Capa­city
    • Number of modules
      2
    Compat­ib­ility
    • Suit­able for DIN Rail
      Yes
    Safety
    • Residual current type
      A
    • Ingress Protec­tion (IP) class
      IP20
    Connec­tion
    • Cross-sec­tion of output with screws, for massive conductors
      1 - 25 mm²
    • Cross-sec­tion of output with screws, for flex­ible conductors
      1 - 16 mm²
    • Cross-sec­tion of input and output with screws, for flex­ible conductors
      1 - 16 mm²
    • Cross-sec­tion of input and output with screws, for massive conductors
      1 - 25 mm²
    Power
    • Power dissip­a­tion at IN
      1,77 W
    Use condi­tions
    • Max. alti­tude
      2000 m
    • Oper­ating temper­ature
      -25 - 70 °C
    Endur­ance
    • Elec­tric endur­ance in number of cycles
      10000
    • Number of mech­an­ical oper­a­tions
      20000
    Dimen­sions
    • Height
      85 mm
    • Width
      36 mm
    • Depth
      70 mm

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More

    Certifications and documents

    PEP - RCCB 4P 40A 30mA A Class (English)
    PDF
    23,23 MB

    Downloads

    • Image CDA525D  | Hager

      Product Image CDA525D

    • Product datasheet

      Image Hager Product data sheet CDA525D  | Hager

      Hager Product data sheet CDA525D

      RCCB 1P+N 25A 30mA A

      PDF
    • Catalogue

      Image RCCB type A leaflet MY  | Hager

      RCCB type A leaflet MY

      Catalogue en-GB 2021-07-22

      PDF
      674,97 kB
    • Declaration of conformity

      Image Declaration of conformity en-US 2026-07-14  | Hager

      Declaration of conformity en-US 2026-07-14

      PDF
      374,20 kB
    More documentation

    Discover our other products of this range

      5
    • 1
      CD425J - RCCB 4P 25A 30mA A Class
      CD425J
      RCCB 4P 25A 30mA A Class
    • 2
      CC225B - RCCB 2P 25A 10mA AC Class
      CC225B
      RCCB 2P 25A 10mA AC Class
    • 3
      CDH440J - RCCB 4P 40A 30mA A High immunity
      CDH440J
      RCCB 4P 40A 30mA A High immunity
    • 4
      CD463J - RCCB 4P 63A 30mA A Class
      CD463J
      RCCB 4P 63A 30mA A Class
    • 5
      CD440B - RCCB 4P 40A 30mA AC Class
      CD440B
      RCCB 4P 40A 30mA AC Class

    Product catalogue

    • Product catalogue
    • Energy distribution
    • Energy management
    • Wiring accessories
    • Connected homes

    Contact and Support

    • FAQ
    • How-to videos
    • Downloads
    • Find a distributor
    • Contact us
    • Newsletter

    Who we are

    We deliver safe and simple electrical solutions, from energy distribution to lighting control and building automation systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

    More about us

    Fol­low us

      • Privacy
      • Cookies
      • Report a vulnerability

    © Hager Group