The store will not work correctly when cookies are disabled.
Location Malaysia
  • Contact us
Image Logo  | Hager
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Inspiration & knowledge
    • Support
    • About us
    Account
    • Home
    • Catalogue
    • Modular devices
    • Protec­tion and accessories
    • Residual current circuit breakers (RCCB)
    • CC225B
    EAN-Nr.
    3250611631187
    Packaging
    1 piece
    • Residual current circuit breakers (RCCB)

    RCCB 2P 25A 10mA AC Class CC225B

    Add to a list
    Add to a list

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    RCCB 2P 25A 10mA AC Class

    CC225B

    • Technical characteristics
    • Environmental value
    • Documentations
    • More products
    Download the sheet

    Technical characteristics

    Archi­tec­ture
    • Type of pole
      1P+N
    • Number of poles
      2
    Elec­tric current
    • Rated current IN
      25 A
    • Rated residual oper­ating current Idn
      10 mA
    • Breaking and opening capa­city Idm
      0,63 kA
    • Rated condi­tional short-­cir­cuit current Inc according to EN61008-1
      10 kA
    • Rated current at -25°C
      25 A
    • Rated current at -20°C
      25 A
    • Rated current at -15°C
      25 A
    • Rated current at -10°C
      25 A
    • Rated current at -5°C
      25 A
    • Rated current at 0°C
      25 A
    • Rated current at 5°C
      25 A
    • Rated current at 10°C
      25 A
    • Rated current at 15°C
      25 A
    • Rated current at 20°C
      25 A
    • Rated current at 25°C
      25 A
    • Rated current at 30°C
      25 A
    • Rated current at 35°C
      25 A
    • Rated current at 40°C
      25 A
    • Rated current at 45°C
      25 A
    • Rated current at 50°C
      25 A
    • Rated current at 55°C
      25 A
    • Rated current at 60°C
      25 A
    • Rated current at 65°C
      25 A
    • Rated current at 70°C
      21 A
    Install­a­tion, mounting
    • Nominal tight­ening torque top terminal
      2,80 - 2,80 Nm
    • Nominal tight­ening torque down terminal
      2,80 - 2,80 Nm
    • Type of top connec­tion for modular devices
      Screw terminal
    • Type of bottom connec­tion for modular devices
      bicon­nect
    • Nominal tight­ening torque
      2,80 - 2,80 Nm
    Connectivity
    • Type of connec­tion
      Screw terminal
    • Top connec­tion align­ment for modular devices
      Aligned terminal
    • Down connec­tion align­ment for modular devices
      Aligned terminal
    Voltage
    • Rated oper­a­tional voltage Ue
      230 - 230 V
    • Type voltage supply
      AC
    • Rated insu­la­tion voltage Ui
      500 V
    • Rated impulse with­stand voltage Uimp
      4000 V
    • Max. oper­ating voltage
      253 V
    Frequency
    • Frequency
      50 - 50 Hz
    Capa­city
    • Number of modules
      2
    Compat­ib­ility
    • Suit­able for DIN Rail
      Yes
    Safety
    • Residual current type
      AC
    • Ingress Protec­tion (IP) class
      IP20
    Connec­tion
    • Cross-sec­tion of bottom terminal with screws, for rigid conductors
      1 - 25 mm²
    • Cross-sec­tion of bottom terminal with screws, for flex­ible conductors
      1 - 16 mm²
    • Cross-sec­tion flex­ible conductor
      16 mm²
    • Cross-sec­tion rigid conductor
      25 mm²
    • Cross-sec­tion of top and bottom terminal with screws, for flex­ible conductors
      1 - 16 mm²
    • Cross-sec­tion of top and bottom terminal with screws, for rigid conductors
      1 - 25 mm²
    Power
    • Power dissip­a­tion at IN
      7,10 W
    Use condi­tions
    • Max. alti­tude
      2000 m
    • Oper­ating temper­ature
      -25 - 40 °C
    Endur­ance
    • Elec­tric endur­ance in number of cycles
      2000
    • Number of mech­an­ical oper­a­tions
      4000
    Dimen­sions
    • Height
      83 mm
    • Width
      35 mm
    • Depth
      70 mm

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More

    RoHS conform Yes

    Certifications and documents

    PEP - RCCB 4P 40A 30mA A Class (English)
    PDF
    23,23 MB
    REACH declaration CC225B
    PDF
    RoHS report CC225B
    PDF

    Downloads

    • Image CC225B  | Hager

      Product Image CC225B

    • Product datasheet

      Image Hager Product data sheet CC225B  | Hager

      Hager Product data sheet CC225B

      RCCB 2P 25A 10mA AC Class

      PDF
    • Catalogue

      Image RCCB type A leaflet MY  | Hager

      RCCB type A leaflet MY

      Catalogue en-GB 2021-07-22

      PDF
      674,97 kB
    • Declaration of conformity

      Image Declaration of conformity en-US 2026-07-14  | Hager

      Declaration of conformity en-US 2026-07-14

      PDF
      298,25 kB
    More documentation

    Discover our other products of this range

      5
    • 1
      CD263B - RCCB 2P 63A 30mA AC Class
      CD263B
      RCCB 2P 63A 30mA AC Class
    • 2
      CG263B - RCCB 2P 63A 500mA AC Class
      CG263B
      RCCB 2P 63A 500mA AC Class
    • 3
      CEA563D - RCCB 1P+N 63A 100mA A
      CEA563D
      RCCB 1P+N 63A 100mA A
    • 4
      CFA663D - RCCB 3P+N 63A 300mA A
      CFA663D
      RCCB 3P+N 63A 300mA A
    • 5
      CDA540D - RCCB 1P+N 40A 30mA A
      CDA540D
      RCCB 1P+N 40A 30mA A

    Product catalogue

    • Product catalogue
    • Energy distribution
    • Energy management
    • Wiring accessories
    • Connected homes

    Contact and Support

    • FAQ
    • How-to videos
    • Downloads
    • Find a distributor
    • Contact us
    • Newsletter

    Who we are

    We deliver safe and simple electrical solutions, from energy distribution to lighting control and building automation systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

    More about us

    Fol­low us

      • Privacy
      • Cookies
      • Report a vulnerability

    © Hager Group