Plate gallery 2 gang vertical 71 mm pecan WXP2442
EAN
3250617196369
Packaging
1 Piece
Login to create a product list
You need to be logged into your myHager account to create product lists
Technical properties
Dimensions
-
Depth9.3 mm
-
Height159 mm
-
Width92 mm
Capacity
-
Number of sockets2
Materials
-
Free area for finishing namepecan
-
Surface appearancematt
Installation, mounting
-
Mounting wayvertical
Equipment
-
With transparent product label holderNo
Standards
-
European directive WEEEnot concerned
Safety
-
RoHS conformYes
Use conditions
-
Operating temperature-10…35 °C
-
Storage/transport temperature-10…50 °C
Identification
-
Rangegallery
-
CompositionSurface mounted frame
Downloads
-
Product image
-
Product certificate
Certificates for WXP2442
Product certificate en-GB 2023-02-14
PDF967 KB -
Declaration of conformity
EU Declaration of conformity for WXP2442
dc24-0011
PDF364 KBEU Declaration of conformity for WXP2442
PDF99 KB -
RoHS report
Pollutant guidelines for WXP2442
RoHS declaration WXP2442 (english)
PDF33 KBPollutant guidelines for WXP2442
REACH declaration WXP2442 (english)
PDF103 KB
More documentation