Plate gallery 3 gang vertical 71mm aluminium leaf WXP2043
EAN
3250617195294
Packaging
1 Piece
Login to create a product list
You need to be logged into your myHager account to create product lists
Technical properties
Architecture
-
Fixing modeClipped
Dimensions
-
Depth9.3 mm
-
Height230 mm
-
Width92 mm
Capacity
-
Number of sockets3
Materials
-
Free area for finishing namealuminium
-
Colouraluminium optics
-
RAL colourRAL 9006 - White aluminium
-
MaterialAluminium / PC
-
Surface appearancematt
-
Type of surface treatmentbrushed
Installation, mounting
-
Mounting wayvertical
Equipment
-
With transparent product label holderNo
Standards
-
European directive WEEEnot concerned
Safety
-
IK protection code against mecanical impacts05
-
Protection index IPIP21
-
RoHS conformYes
Use conditions
-
Operating temperature-10…35 °C
-
Storage/transport temperature-10…50 °C
Identification
-
Rangegallery
-
CompositionSurface mounted frame
Downloads
-
Product image
-
ProductInspectionCertificate
Certificates for WXP2043
Product certificate en-GB 2023-02-14
PDF967 KB -
ProductECDeclaration
EU Declaration of conformity for WXP2043
PDF99 KBEU Declaration of conformity for WXP2043
dc24-0011
PDF364 KB -
ProductROHS
Pollutant guidelines for WXP2043
RoHS-declaration 2023-10-20 (english)
PDF33 KB
More documentation