Plate gallery plastic plastic 2 gang vertical 71mm titane WXP0142
EAN
3250617199315
Packaging
10 PCEs
Login to create a product list
You need to be logged into your myHager account to create product lists
Technical properties
Dimensions
-
Depth9.3 mm
-
Height159 mm
-
Width92 mm
Capacity
-
Number of sockets2
Materials
-
Free area for finishing nametitane
-
Surface appearancematt
-
Type of surface treatmentPainted
Installation, mounting
-
Mounting wayvertical
Equipment
-
With transparent product label holderNo
Standards
-
European directive WEEEnot concerned
Safety
-
REACH conformYes
-
RoHS conformYes
Use conditions
-
Operating temperature-10…35 °C
-
Storage/transport temperature-10…50 °C
Identification
-
Rangegallery
-
CompositionSurface mounted frame
Downloads
-
Product image
-
Product certificate
Certificates for WXP0142
Product certificate en-GB 2023-02-14
PDF967 KB -
Declaration of conformity
EU Declaration of conformity for WXP0142
PDF99 KBEU Declaration of conformity for WXP0142
dc24-0011
PDF364 KB -
RoHS report
Pollutant guidelines for WXP0142
RoHS declaration WXP0142 (english)
PDF33 KBPollutant guidelines for WXP0142
REACH declaration WXP0142 (english)
PDF33 KB
More documentation