Plate gallery 2x3x2M pure-white • WXP0086 | Hager
The store will not work correctly in the case when cookies are disabled.
Hager worldwide
  • Contact
  • Products compliant to other standards
Image Logo  | Hager Africa
  • Products in the catalogue
    0
    See all

    No product result ""

      Product categories
      0

      No category result ""

      Menu
      • Products
      • Solutions
        References - all-in-one solutions
        Let yourself be inspired by projects already achieved
        Refe­rence projects
        • Solutions
        • Energy distrib­ution
          References - all-in-one solutions
          Let yourself be inspired by projects already achieved
          Refe­rence projects
        • Energy manag­ement
          References - all-in-one solutions
          Let yourself be inspired by projects already achieved
          Refe­rence projects
        • Wiring acce­s­s­ories
          References - all-in-one solutions
          Let yourself be inspired by projects already achieved
          Refe­rence projects
        • Building autom­ation
          References - all-in-one solutions
          Let yourself be inspired by projects already achieved
          Refe­rence projects
        • Cable manag­ement
          References - all-in-one solutions
          Let yourself be inspired by projects already achieved
          Refe­rence projects
        • Security
          References - all-in-one solutions
          Let yourself be inspired by projects already achieved
          Refe­rence projects
        • See All
      • Inspiration and knowledge
        Sharing our knowledge with you
        Discover all our resources to help you find the right solution for your project
        Down­l­oads
        • Inspiration and knowledge
        • Learning
          • How-to videos
          • E-learning
          • See All
          Sharing our knowledge with you
          Discover all our resources to help you find the right solution for your project
          Down­l­oads
        • Refe­rence projects
          Sharing our knowledge with you
          Discover all our resources to help you find the right solution for your project
          Down­l­oads
        • IEC standard
          Sharing our knowledge with you
          Discover all our resources to help you find the right solution for your project
          Down­l­oads
        • See All
      • Support
        Tools, apps and software
        Our applications and software will support you in your projects
        Learn more
        • Support
        • Find a whol­e­s­aler
          Tools, apps and software
          Our applications and software will support you in your projects
          Learn more
        • FAQ
          Tools, apps and software
          Our applications and software will support you in your projects
          Learn more
        • Down­l­oads
          Tools, apps and software
          Our applications and software will support you in your projects
          Learn more
        • Digital tools
          • Hage­rcad
          • eCat app
          • Hager mood
          • See All
          Tools, apps and software
          Our applications and software will support you in your projects
          Learn more
        • Contact us
          Tools, apps and software
          Our applications and software will support you in your projects
          Learn more
        • See All
      • About us
        Sustain­a­bility for us
        Our path towards a more sustain­able future
        Learn more
        • About us
        • Sustain­a­bility
          Sustain­a­bility for us
          Our path towards a more sustain­able future
          Learn more
        • News­l­etter
          Sustain­a­bility for us
          Our path towards a more sustain­able future
          Learn more
        • Investments
          Sustain­a­bility for us
          Our path towards a more sustain­able future
          Learn more
        • See All
      • See all the categories
      Account
      • Catalog
      • Wiring accessories and Building auto­ma­tion
      • European Stand­ards wiring accessories
      • gallery
      • Plastic cover plates
      • Pure
      • WXP0086
      Image  WXP0086 of the product Hager Africa | Hager Africa
      Image  WXP0086 of the product Hager Africa | Hager Africa

      Plate gallery plastic 1K 2x3x2 modules pure-white

      WXP0086

      Image  WXP0086 of the product Hager Africa | Hager Africa
      Image  WXP0086 of the product Hager Africa | Hager Africa
      • Wiring accessories and Building auto­ma­tion

      Plate gallery plastic 1K 2x3x2 modules pure-white WXP0086

      EAN
      3250617199179
      Packaging
      5 PCEs

      You have to log in with your myHager profile to see prices and to order.

      Add to a list
      Add to a list

      Login to create a product list

      You need to be logged into your myHager account to create product lists

      Create an account Sign in
      • Technical properties
      • Documentations
      • Accessories
      • More products
      Download the data sheet

      Technical properties

      Dimen­sions
      • Depth
        9.3 mm
      • Height
        164 mm
      • Width
        235 mm
      Capa­city
      • Number of sockets
        6
      Mater­ials
      • Free area for finishing name
        pure
      • Colour
        white  
      • Type of surface treat­ment
        untreated
      Install­a­tion, mounting
      • Mounting way
        hori­zontal
      Equip­ment
      • With trans­parent product label holder
        No
      Stand­ards
      • European directive WEEE
        not concerned
      Safety
      • REACH conform
        Yes
      • RoHS conform
        Yes
      Use condi­tions
      • Oper­ating temper­ature
        -10…35 °C
      • Stor­age/trans­port temper­ature
        -10…50 °C
      Iden­ti­fic­a­tion
      • Range
        gallery
      • Compos­i­tion
        Surface mounted frame

      Downloads

      • Product image

        Image WXP0086  | Hager Africa

        Product Image WXP0086

      • Product certificate

        Image Certificates for WXP0086  | Hager Africa

        Certificates for WXP0086

        Product certificate en-GB 2023-02-14

        PDF
        967 KB
      • Declaration of conformity

        Image EU Declaration of conformity for WXP0086  | Hager Africa

        EU Declaration of conformity for WXP0086

        dc24-0011

        PDF
        364 KB
        Image EU Declaration of conformity for WXP0086  | Hager Africa

        EU Declaration of conformity for WXP0086

        PDF
        99 KB
      • RoHS report

        Image Pollutant guidelines for WXP0086  | Hager Africa

        Pollutant guidelines for WXP0086

        REACH declaration WXP0086 (english)

        PDF
        33 KB
        Image Pollutant guidelines for WXP0086  | Hager Africa

        Pollutant guidelines for WXP0086

        RoHS declaration WXP0086 (english)

        PDF
        33 KB
      More documentation

      Accessories mandatory

      See more

      Accessories optional

      See more

      Discover more of this product range

        5
      • 1
        WXP0001 - Plate gallery plastic 1 module pure-white
        WXP0001
        Plate gallery plastic 1 module pure-white
      • 2
        WXP0002 - Plate gallery plastic 1 gang pure-white
        WXP0002
        Plate gallery plastic 1 gang pure-white
      • 3
        WXP0004 - Plate gallery plastic 4 modules enteraxe 71mm pure-white
        WXP0004
        Plate gallery plastic 4 modules enteraxe 71mm pure-white
      • 4
        WXP0005 - Plate gallery plastic 5 modules enteraxe 71mm pure-white
        WXP0005
        Plate gallery plastic 5 modules enteraxe 71mm pure-white
      • 5
        WXP0006 - Plate gallery plastic 6 modules enteraxe 57mm  pure-white
        WXP0006
        Plate gallery plastic 6 modules enteraxe 57mm pure-white

      Products and solutions

      • Products catalog
      • Energy distribution
      • Energy management
      • Cable management
      • Building automation
      • Wiring accessories
      • Security
      • Reference projects

      Contact and support

      • Find your closest wholesaler
      • Contact us
      • How to videos
      • FAQs
        Digital tools
      • Documentation
      • Learning
      • News

      Hager Africa & Near East - Who are we

      We deliver safe and simple elect­rical solut­ions, from energy distrib­ution and cable manag­ement, to lighting control and building autom­ation systems for comme­rcial and resid­e­ntial buildings. We want to make life on our planet safer, cleaner and more enjo­yable. While being easy to work with, we remain by your side thro­ug­hout the entire project, coope­rating, collabo­rating and co-creating with you.

      More about us

      Follow us!

      • Cookies
      • Privacy
      • Hagergroup
      • Report a vulnerability

      © 2022 Ha­ger Group