Wire outlet gallery 1M titane • WXF687T | Hager
The store will not work correctly in the case when cookies are disabled.
Hager worldwide
  • Contact
  • Products compliant to other standards
Image Logo  | Hager Africa
Menu
  • Products
  • Solutions
  • Inspiration and knowledge
  • Support
  • About us
Account
  • Catalog
  • Wiring accessories and Building auto­ma­tion
  • European Stand­ards wiring accessories
  • gallery
  • Socket mech­an­isms
  • Cable outlet
  • WXF687T

Wire outlet gallery 1 module titane

WXF687T

  • Wiring accessories and Building auto­ma­tion

Wire outlet gallery 1 module titane WXF687T

EAN
3250617191302
Packaging
10 PCEs

You have to log in with your myHager profile to see prices and to order.

Add to a list
Add to a list

Login to create a product list

You need to be logged into your myHager account to create product lists

Create an account Sign in
  • Technical properties
  • Documentations
  • More products
Download the data sheet

Technical properties

Dimen­sions
  • Depth
    29.5 mm
  • Height
    45 mm
  • Width
    22.5 mm
Mater­ials
  • Free area for finishing name
    titane
  • Type of surface treat­ment
    Painted
Stand­ards
  • European directive WEEE
    concerned
Safety
  • REACH conform
    Yes
  • RoHS conform
    Yes
Use condi­tions
  • Oper­ating temper­ature
    -10…35 °C
  • Stor­age/trans­port temper­ature
    -10…50 °C
Iden­ti­fic­a­tion
  • Range
    gallery
  • Compos­i­tion
    Basic element with central cover plate
  • With imprint
    No

Downloads

  • Product image

    Image WXF687T  | Hager Africa

    Product Image WXF687T

  • ProductECDeclaration

    Image EU Declaration of conformity for WXF687T  | Hager Africa

    EU Declaration of conformity for WXF687T

    PDF
    79 KB
  • ProductROHS

    Image Pollutant guidelines for WXF687T  | Hager Africa

    Pollutant guidelines for WXF687T

    REACH declaration WXF687T (english)

    PDF
    33 KB
    Image Pollutant guidelines for WXF687T  | Hager Africa

    Pollutant guidelines for WXF687T

    RoHS declaration WXF687T (english)

    PDF
    33 KB
More documentation

Discover more of this product range

    4
  • 1
    WXF155 - Cable outet gallery engine 2 modules
    WXF155
    Cable outet gallery engine 2 modules
  • 2
    WXF687B - Wire outlet gallery 1 module pure-white
    WXF687B
    Wire outlet gallery 1 module pure-white
  • 3
    WXF687D - Wire outlet gallery 1 module dune
    WXF687D
    Wire outlet gallery 1 module dune
  • 4
    WXF687N - Wire outlet gallery 1 module night
    WXF687N
    Wire outlet gallery 1 module night

Products and solutions

  • Products catalog
  • Energy distribution
  • Energy management
  • Cable management
  • Building automation
  • Wiring accessories
  • Security
  • Reference projects

Contact and support

  • Find your closest wholesaler
  • Contact us
  • How to videos
  • FAQs
    Digital tools
  • Documentation
  • Learning
  • News

Hager Africa & Near East - Who are we

We deliver safe and simple elect­rical solut­ions, from energy distrib­ution and cable manag­ement, to lighting control and building autom­ation systems for comme­rcial and resid­e­ntial buildings. We want to make life on our planet safer, cleaner and more enjo­yable. While being easy to work with, we remain by your side thro­ug­hout the entire project, coope­rating, collabo­rating and co-creating with you.

More about us

Follow us!

  • Cookies
  • Privacy
  • Hagergroup
  • Report a vulnerability

© 2022 Ha­ger Group