
Double socket for trunking gallery 2P+E 16A red WXF422R
EAN
3250617198554
Packaging
10 PCEs
Login to create a product list
You need to be logged into your myHager account to create product lists
Technical properties
Architecture
-
Type of orderSocket
-
Type of pole2P+T
Configuration
-
Number of modules4
Main electrical features
-
Nominal voltage250 V
Electric current
-
Rated current16 A
Dimensions
-
Depth45 mm
-
Height42.5 mm
-
Width90 mm
Cover, door
-
CoverComplete housing
Materials
-
Free area for finishing namered
-
Surface appearanceglossy
-
Type of surface treatmentuntreated
Connection
-
Connection cross-sect. flexible conductor1,5 / 2,5mm²
-
Connection cross-sect. rigid cablemini 2x1 mm² - maxi 2x2,5 mm²
-
Type of connectionQuickconnect
Equipment
-
With transparent product label holderNo
Standards
-
ApprovalsNFC 61314
Safety
-
IK protection code against mecanical impacts07
-
REACH conformNo
-
RoHS conformYes
-
ProtectionEnhanced contact protection
Use conditions
-
Operating temperature-10…35 °C
-
Storage/transport temperature-10…50 °C
Identification
-
Rangegallery
-
CompositionMechanism with upper casing
Downloads
-
Product image
-
ProductLicence
Product licence for WXF422R
Licence for FRANCE
PDF864 KBProduct licence for WXF422R
Licence for BELGIUM
PDF9 MB -
ProductInspectionCertificate
Certificates for WXF422R
EC declaration of conformity
PDF462 KBCertificates for WXF422R
CB test certificate_BE_8631
PDF4 MB -
ProductECDeclaration
EU Declaration of conformity for WXF422R
PDF106 KBEU Declaration of conformity for WXF422R
Deklaracja zgodności UE
PDF307 KB -
ProductEnvironmentProfile
Product environmental profile for WXF422R
PDF320 KB -
ProductROHS
Pollutant guidelines for WXF422R
REACH declaration WXF422R (english)
PDF103 KB
More documentation